目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210207 - Hexagon socket set screw with cup point - Stainless steel A2 - DIN 916 - ISO 4029
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a2/210207.prj},{NB=bene_inox_210207-8X6},{REF=210207-8X6},{DXL=8x6},{MAT=Acier inoxydable A2},{IDNR=},{D=8.0},{L=6},{D3=6.466},{P=1.250},{S=4.0},{DZ=5.500},{T=3.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Béné Inox 210207-2X3
210207-2X3
2x3
Acier inoxydable A2
2.0
3
0.9
Béné Inox 210207-2X4
210207-2X4
2x4
Acier inoxydable A2
2.0
4
0.9
Béné Inox 210207-2X5
210207-2X5
2x5
Acier inoxydable A2
2.0
5
0.9
Béné Inox 210207-2X6
210207-2X6
2x6
Acier inoxydable A2
2.0
6
0.9
Béné Inox 210207-2X8
210207-2X8
2x8
Acier inoxydable A2
2.0
8
0.9
Béné Inox 210207-2X10
210207-2X10
2x10
Acier inoxydable A2
2.0
10
0.9
Béné Inox 210207-2X12
210207-2X12
2x12
Acier inoxydable A2
2.0
12
0.9
Béné Inox 210207-2,5X3
210207-2,5X3
2.5x3
Acier inoxydable A2
2.5
3
1.3
Béné Inox 210207-2,5X4
210207-2,5X4
2.5x4
Acier inoxydable A2
2.5
4
1.3
Béné Inox 210207-2,5X5
210207-2,5X5
2.5x5
Acier inoxydable A2
2.5
5
1.3
Béné Inox 210207-2,5X6
210207-2,5X6
2.5x6
Acier inoxydable A2
2.5
6
1.3
Béné Inox 210207-2,5X8
210207-2,5X8
2.5x8
Acier inoxydable A2
2.5
8
1.3
Béné Inox 210207-2,5X10
210207-2,5X10
2.5x10
Acier inoxydable A2
2.5
10
1.3
Béné Inox 210207-2,5X12
210207-2,5X12
2.5x12
Acier inoxydable A2
2.5
12
1.3
Béné Inox 210207-2,5X30
210207-2,5X30
2.5x30
Acier inoxydable A2
2.5
30
1.3
Béné Inox 210207-3X3
210207-3X3
3x3
Acier inoxydable A2
3.0
3
1.5
Béné Inox 210207-3X4
210207-3X4
3x4
Acier inoxydable A2
3.0
4
1.5
Béné Inox 210207-3X5
210207-3X5
3x5
Acier inoxydable A2
3.0
5
1.5
Béné Inox 210207-3X6
210207-3X6
3x6
Acier inoxydable A2
3.0
6
1.5
Béné Inox 210207-3X8
210207-3X8
3x8
Acier inoxydable A2
3.0
8
1.5
Béné Inox 210207-3X10
210207-3X10
3x10
Acier inoxydable A2
3.0
10
1.5
Béné Inox 210207-3X12
210207-3X12
3x12
Acier inoxydable A2
3.0
12
1.5
Béné Inox 210207-3X16
210207-3X16
3x16
Acier inoxydable A2
3.0
16
1.5
Béné Inox 210207-3X20
210207-3X20
3x20
Acier inoxydable A2
3.0
20
1.5
Béné Inox 210207-3X25
210207-3X25
3x25
Acier inoxydable A2
3.0
25
1.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求