目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
Mechanical accessory 'shaft extension'
BELIMO EMEA
Actuators
Accessories
Powered by
CAD模型選擇
{belimo/01_antriebe/zubehoer/mechanisches20zubehoer2027achsverlaengerung27.prj},{NB=AV6-20 (0)},{SA810ID03=AV6-20},{LOD=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA200ID03=0.000},{SA300ID03=MIN},{SA350ID03=MIN},{SA400ID03=0.000},{SA450ID03=0.000},{SA500ID03=MIN},{SA700ID08=MIN},{SA700ID007=0.0},{SA700ID008=0.0},{SA700ID09=MIN},{SA700ID11=MIN},{SA700ID12=MIN},{SA700ID13=MIN},{SA700ID15=MIN},{SA700ID16=MIN},{SA700ID17=MIN},{SA700ID18=MIN},{SA700ID19=MIN},{SA700ID24=0},{SA700ID25=MIN},{SA700ID26=MIN},{SA700ID28=MIN},{SA700ID29=MIN},{SA700ID31=0.000},{SA700ID27_=0},{SA700ID37_=0},{SA010ID04=Belimo},{DEEPLINK=AV620},{PREVIEW=../../png/pic_eu_av6_20_4c.png},{SA810ID10=Achsverlängerung 170 mm Ø10 mm für Klappenachse Ø 6...16 mm},{SA100ID04=Zubehör},{SA110ID04=AV6..},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA810ID03
Order number / Reference number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
AV6-20
Belimo
AV6-20
Achsverlängerung 170 mm Ø...
AV8-25
Belimo
AV8-25
Achsverlängerung 240 mm Ø...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求