目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 8M-50 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 8M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_8m/t_belt_pulleys_with_pilot_bore_8m50_asmtab.prj},{NB=42050040},{DESCRIPTION=40 8M 50},{CNSORDERNO=42050040},{TYPE=2F},{MAT=St},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=0},{F=60},{L=70},{D=14},{N=321},{KG=3.60},{I=90.0},{VER=50},{PPATH=t_belt_pulleys_with_pilot_bore_8m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
42050022
22 8M 50
42050022
2F
St
22
56.02
54.65
60
43
0
60
70
12
308
1.10
42050024
24 8M 50
42050024
2F
St
24
61.11
59.74
66
45
0
60
70
12
310
1.30
42050026
26 8M 50
42050026
2F
St
26
66.21
64.84
71
48
0
60
70
12
311
1.60
42050028
28 8M 50
42050028
2F
St
28
71.30
70.08
75
50
0
60
70
14
312
1.70
42050030
30 8M 50
42050030
2F
St
30
76.39
75.13
83
55
0
60
70
14
314
2.00
42050032
32 8M 50
42050032
2F
St
32
81.49
80.16
87
60
0
60
70
14
315
2.35
42050034
34 8M 50
42050034
2F
St
34
86.58
85.21
91
66
0
60
70
14
316
2.80
42050036
36 8M 50
42050036
2F
St
36
91.67
90.30
98
70
0
60
70
14
319
3.10
42050038
38 8M 50
42050038
2F
St
38
96.77
95.39
103
75
0
60
70
14
320
3.30
42050040
40 8M 50
42050040
2F
St
40
101.86
100.49
106
75
0
60
70
14
321
3.60
42050044
44 8M 50
42050044
2F
St
44
112.05
110.67
119
75
0
60
70
14
325
4.40
42050048
48 8M 50
42050048
2F
St
48
122.23
120.86
127
75
0
60
70
14
327
5.00
42050056
56 8M 50
42050056
7F
St
56
142.60
141.23
148
90
116
60
60
18
333
5.68
42050064
64 8M 50
42050064
7F
St
64
162.97
161.60
168
100
137
60
60
18
338
6.93
42050072
72 8M 50
42050072
7F
St
72
183.35
181.97
192
100
158
60
60
18
340
7.95
42050080
80 8M 50
42050080
7
GG
80
203.72
202.35
0
110
180
60
60
18
0
7.96
42050090
90 8M 50
42050090
7
GG
90
229.18
227.81
0
110
204
60
60
18
0
9.20
42050112
112 8M 50
42050112
8
GG
112
285.21
283.83
0
110
254
60
60
18
0
12.16
42050144
144 8M 50
42050144
8
GG
144
366.69
365.32
0
110
336
60
60
20
0
15.68
42050168
168 8M 50
42050168
8
GG
168
427.81
426.44
0
120
400
60
60
20
0
18.99
42050192
192 8M 50
42050192
8
GG
192
488.92
487.55
0
130
460
60
60
20
0
24.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求