目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes 8M -50 - HTD timing belt pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 8M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_8m/t_belt_pulleys_for_taper_bushes_8m_50_asmtab.prj},{NB=47050048},{DESCRIPTION=TL 48 8M 50},{CNSORDERNO=47050048},{TYPE=18F},{MAT=St},{Z=48},{TAPERBUSH=2012},{HM=50},{DP=122.23},{DE=120.86},{DF=127},{DM=0},{DI=95},{F=60},{L=32},{R=14.0},{N=327},{KG=2.35},{I=111.0},{PPATH=t_belt_pulleys_for_taper_bushes_8m_asmtpl.prj},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
47050028
TL 28 8M 50
47050028
16F
St
28
1210
32
71.30
70.08
75
0
50
60
25
35.0
312
0.60
47050030
TL 30 8M 50
47050030
16F
St
30
1615
42
76.39
75.13
83
0
58
60
38
22.0
314
0.65
47050032
TL 32 8M 50
47050032
16F
St
32
1615
42
81.49
80.16
87
0
63
60
38
22.0
315
0.80
47050034
TL 34 8M 50
47050034
16F
St
34
1615
42
86.58
85.21
91
0
65
60
38
22.0
316
1.08
47050036
TL 36 8M 50
47050036
16F
St
36
1615
42
91.67
90.30
98
0
68
60
38
22.0
319
1.35
47050038
TL 38 8M 50
47050038
16F
St
38
1615
42
96.77
95.39
103
0
72
60
38
22.0
320
1.65
47050040
TL 40 8M 50
47050040
18F
St
40
2012
50
101.86
100.49
106
0
80
60
32
14.0
321
1.70
47050044
TL 44 8M 50
47050044
18F
St
44
2012
50
112.05
110.67
119
0
86
60
32
14.0
325
1.80
47050048
TL 48 8M 50
47050048
18F
St
48
2012
50
122.23
120.86
127
0
95
60
32
14.0
327
2.35
47050056
TL 56 8M 50
47050056
18F
St
56
2517
60
142.60
141.23
148
0
116
60
45
7.5
333
3.35
47050064
TL 64 8M 50
47050064
18F
St
64
2517
60
162.97
161.60
168
0
136
60
45
7.5
338
4.90
47050072
TL 72 8M 50
47050072
19F
St
72
2517
60
183.35
181.97
192
125
158
60
45
7.5
340
6.90
47050080
TL 80 8M 50
47050080
18
GG
80
3020
75
203.72
202.35
0
0
180
60
51
4.5
0
8.90
47050090
TL 90 8M 50
47050090
19
GG
90
3020
75
229.18
227.81
0
160
204
60
51
4.5
0
9.90
47050112
TL112 8M 50
47050112
19
GG
112
3020
75
285.21
283.83
0
170
254
60
51
4.5
0
12.10
47050144
TL144 8M 50
47050144
20
GG
144
3020
75
366.69
365.32
0
170
336
60
51
4.5
0
15.40
47050168
TL168 8M 50
47050168
14
GG
168
3525
90
427.81
426.44
0
198
395
60
65
2.5
0
22.80
47050192
TL192 8M 50
47050192
14
GG
192
3525
90
488.92
487.55
0
198
455
60
65
2.5
0
26.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求