目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars 5M - HTD timing belt bars
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_5m.prj},{NB=50000026},{DESCRIPTION=5M 26},{CNSORDERNO=50000026},{Z=26},{DE=40.24},{L1=200},{L=200},{N=209},{KG=0.62}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
50000012
5M 12
50000012
12
17.96
160
160
202
0.08
50000013
5M 13
50000013
13
19.55
160
160
203
0.10
50000014
5M 14
50000014
14
21.14
175
200
203
0.16
50000015
5M 15
50000015
15
22.73
175
200
204
0.19
50000016
5M 16
50000016
16
24.32
175
200
204
0.21
50000017
5M 17
50000017
17
25.92
175
200
205
0.24
50000018
5M 18
50000018
18
27.51
200
200
205
0.27
50000019
5M 19
50000019
19
29.10
200
200
205
0.31
50000020
5M 20
50000020
20
30.69
200
200
206
0.35
50000021
5M 21
50000021
21
32.28
200
200
207
0.39
50000022
5M 22
50000022
22
33.87
200
200
207
0.43
50000023
5M 23
50000023
23
35.47
200
200
208
0.48
50000024
5M 24
50000024
24
37.06
200
200
208
0.52
50000025
5M 25
50000025
25
38.65
200
200
209
0.57
50000026
5M 26
50000026
26
40.24
200
200
209
0.62
50000027
5M 27
50000027
27
41.83
200
200
210
0.67
50000028
5M 28
50000028
28
43.42
200
200
210
0.73
50000030
5M 30
50000030
30
46.61
200
200
211
0.84
50000032
5M 32
50000032
32
49.79
200
200
212
0.97
50000034
5M 34
50000034
34
52.97
200
200
213
1.11
50000036
5M 36
50000036
36
56.16
200
200
214
1.25
50000038
5M 38
50000038
38
59.34
200
200
216
1.40
50000040
5M 40
50000040
40
62.52
200
200
217
1.55
50000042
5M 42
50000042
42
65.71
200
200
218
1.73
50000044
5M 44
50000044
44
68.89
200
200
218
1.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求