目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 2 with hardened teeth - Cylindrical gears with hardened teeth
BEA Ingranaggi
Gears
Cylindrical Gears with Hardened Teeth
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears_with_hardened_teeth/cylindrical_gears_mod_2_with_hardened_teeth.prj},{NB=402020024},{Z=24},{CNSORDERNO=402020024},{DE=52},{DP=48},{DM=35},{D1=12},{KG=0.36},{A=35},{B=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
402020012
12
402020012
28
24
18
10
0.08
35
20
402020015
15
402020015
34
30
24
10
0.14
35
20
402020018
18
402020018
40
36
25
10
0.19
35
20
402020020
20
402020020
44
40
30
10
0.26
35
20
402020024
24
402020024
52
48
35
12
0.36
35
20
402020025
25
402020025
54
50
35
12
0.39
35
20
402020030
30
402020030
64
60
40
14
0.55
35
20
402020036
36
402020036
76
72
45
14
0.78
35
20
402020040
40
402020040
84
80
50
14
0.97
35
20
402020050
50
402020050
104
100
70
16
1.62
35
20
402020060
60
402020060
124
120
70
16
2.16
35
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求