目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 1 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_1.prj},{NB=401010046},{Z=46},{CNSORDERNO=401010046},{DE=48},{DP=46},{DM=30},{D1=10},{KG=0.23},{A=25},{B=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
401010012
12
401010012
14
12
9
0
0.01
25
15
401010013
13
401010013
15
13
10
0
0.02
25
15
401010014
14
401010014
16
14
11
0
0.02
25
15
401010015
15
401010015
17
15
12
0
0.02
25
15
401010016
16
401010016
18
16
13
0
0.03
25
15
401010017
17
401010017
19
17
14
0
0.03
25
15
401010018
18
401010018
20
18
15
8
0.03
25
15
401010019
19
401010019
21
19
15
8
0.04
25
15
401010020
20
401010020
22
20
16
8
0.04
25
15
401010021
21
401010021
23
21
16
8
0.05
25
15
401010022
22
401010022
24
22
16
8
0.05
25
15
401010023
23
401010023
25
23
18
8
0.06
25
15
401010024
24
401010024
26
24
20
10
0.06
25
15
401010025
25
401010025
27
25
20
10
0.07
25
15
401010026
26
401010026
28
26
20
10
0.07
25
15
401010027
27
401010027
29
27
20
10
0.08
25
15
401010028
28
401010028
30
28
20
10
0.08
25
15
401010029
29
401010029
31
29
20
10
0.09
25
15
401010030
30
401010030
32
30
20
10
0.09
25
15
401010031
31
401010031
33
31
25
10
0.11
25
15
401010032
32
401010032
34
32
25
10
0.12
25
15
401010033
33
401010033
35
33
25
10
0.12
25
15
401010034
34
401010034
36
34
25
10
0.13
25
15
401010035
35
401010035
37
35
25
10
0.14
25
15
401010036
36
401010036
38
36
25
10
0.14
25
15
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求