目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Red spider for ''GEB'' - Torsional flexible couplings - ''GEB''
BEA Ingranaggi
Couplings
Torsional flexible couplings ''GEB''
Spider for couplings ''GEB''
Powered by
CAD模型選擇
{bea/couplings/torsional_flexible_couplings_geb/spider_for_couplings_geb/red_spider_for_geb.prj},{NB=ELR042},{DESCRIPTION=GEB 42-55},{CNSORDERNO=ELR042},{GMAX=6.000},{TK=450},{TKMAX=900},{TKW=117.0},{D=95.000},{F=46.000},{N=20.000},{KG=0.066}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GMAX
Gyration / 1' max
ⁿ/ₐ
TK
Torque normal
[Nm]
TKMAX
Torque max
[Nm]
TKW
TkW with inversion
ⁿ/ₐ
KG
[kg]
ELR019
GEB 19-24
ELR019
14.000
17
34
4.4
0.004
ELR024
GEB 24-32
ELR024
10.600
60
120
16.0
0.014
ELR028
GEB 28-38
ELR028
8.500
160
320
42.0
0.025
ELR038
GEB 38-45
ELR038
7.100
325
650
85.0
0.042
ELR042
GEB 42-55
ELR042
6.000
450
900
117.0
0.066
ELR048
GEB 48-60
ELR048
5.600
525
1050
137.0
0.088
ELR055
GEB 55-70
ELR055
4.750
685
1370
178.0
0.116
ELR065
GEB 65-75
ELR065
4.250
940
1880
244.0
0.172
ELR075
GEB 75-90
ELR075
3.550
1920
3840
499.0
0.325
ELR090
GEB 90-100
ELR090
2.800
3600
7200
936.0
0.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求