目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex connecting links for ISO chain SRC - Connecting link and offset link for roller chains ''Saturn''
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connectings links for chain SRC
Connectings links for chain SRC ISO
Powered by
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_src/connecting_links_for_chain_src/simplex_c_l_for_iso_chain_src.prj},{NB=710112026},{ISO=08B-1},{P=12.700},{TYPE=1},{CNSORDERNO=710112026},{A=23.200},{B=4.400},{C=1.500},{D=11.810},{E=8.100},{F=12.700},{G=1.000},{H=18.000},{I=2.000},{L=1.000},{L1=0.000},{M=3.100},{M1=0.000},{N=4.600},{O=7.000},{PX=21.000},{Q=1.700},{R=9.000},{S=1.600},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ISO
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
710105026
03-1
5.000
1
710105026
710106026
04-1
6.000
1
710106026
710108026
05B-1
8.000
1
710108026
710109026
06B-1
9.525
4
710109026
710212026
081-1
12.700
1
710212026
710511026
083-1
12.700
1
710511026
710512026
084-1
12.700
1
710512026
710112026
08B-1
12.700
1
710112026
710115026
10B-1
15.875
1
710115026
710119026
12B-1
19.050
1
710119026
710125026
16B-1
25.400
1
710125026
710131026
20B-1
31.750
2
710131026
710138026
24B-1
38.100
2
710138026
710144026
28B-1
44.450
2
710144026
710150026
32B-1
50.800
2
710150026
710163026
40B-1
63.500
2
710163026
710176026
48B-1
76.200
2
710176026
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求