目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex connecting links SRC with straight plates - Connecting link and offset link for roller chains ''Saturn''
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connectings links for chain SRC
Connecting links with straight plates
Powered by
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_src/c_l_with_straight_plates/simplex_c_l_src_with_straight_plates.prj},{NB=711115026},{ANSI=10B-1},{P=15.875},{TYPE=1},{CNSORDERNO=711115026},{A=29.200},{B=5.000},{C=1.500},{D=14.730},{E=9.500},{F=15.880},{G=1.000},{H=20.400},{I=2.300},{L=1.000},{L1=0.000},{M=3.600},{M1=0.000},{N=5.200},{O=8.700},{PX=26.400},{Q=1.900},{R=11.100},{S=1.900},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ANSI
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
711112026
08B-1
12.700
1
711112026
711115026
10B-1
15.875
1
711115026
711119026
12B-1
19.050
1
711119026
711125026
16B-1
25.400
1
711125026
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求