目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Chain guide rails type ''BL'' - Chain guide rails in polyethylene
BEA Ingranaggi
Chains
Chain Guide Rails in Polyethylene
Powered by
CAD模型選擇
{bea/chains/chain_guide_rails_in_poliyethylen/_bl_profile_for_simple_chain.prj},{NB=6011073601},{TYPE=BL 3},{CHAIN=3/4\"x7/16\"},{CNSORDERNO=6011073601},{ISO=12B1},{B=40},{A=35},{A1=11.5},{A2=15.9},{A3=17.5},{D1=12.3},{D=16.9},{D2=7},{KG=1.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
CHAIN
Chain
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ⁿ/ₐ
B
[mm]
A
[mm]
A1
a1
[mm]
A2
a2
[mm]
A3
a3
[mm]
D1
d1
[mm]
D
[mm]
D2
d2
[mm]
KG
[kg/m]
6011073301
BL 0
3/8"x7/32"
6011073301
06B1
20
25
5.6
8.7
10.0
6.6
9.3
4
0.43
6011073401
BL 1
1/2"x5/16"
6011073401
08B1
24
30
2.2
7.2
13.5
7.4
20.0
5
0.55
6011073501
BL 2
5/8"x3/8"
6011073501
10B1
30
35
9.5
13.5
14.8
10.4
15.4
6
0.83
6011073601
BL 3
3/4"x7/16"
6011073601
12B1
40
35
11.5
15.9
17.5
12.3
16.9
7
1.10
6011073801
BL 4
1"x17,02
6011073801
16B1
40
45
16.9
25.7
26.8
16.1
24.4
9
1.22
6011074001
BL 5
1" 1/4x3/4"
6011074001
20B1
50
50
19.4
29.3
31.2
19.3
27.5
11
0.00
6011074201
BL 6
1" 1/2x1"
6011074201
24B1
60
60
25.2
38.2
40.1
25.7
36.5
16
0.00
6011074401
BL 7
1" 3/4x1" 1/4
6011074401
28B1
60
70
30.8
46.9
48.9
28.3
41.5
17
0.00
6011074601
BL 8
2"x1" 1/4
6011074601
32B1
70
75
30.8
47.3
53.0
29.6
44.5
19
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求