目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Plate wheels for conveyor chains PASSO 75 RULLO 31 - Plate wheels for conveyor chains
BEA Ingranaggi
Chain Drive
Wheels for conveyor chain
Plate wheels for conveyor chains
Powered by
CAD模型選擇
{bea/chain_drive/wheels_for_conveyor_chain/p_wheels_for_conveyor_chains/plate_wheels_for_conveyor_chains_p75_r31.prj},{NB=331610012},{Z=12},{DE=309.0},{DP=289.80},{CNSORDERNO=331610012},{D1=30},{KG=6.70},{B1=13.5},{C=3},{R3=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
331610006
6
168.0
150.00
331610006
25
1.68
13.5
3
50
331610008
8
215.0
195.98
331610008
25
2.94
13.5
3
50
331610009
9
238.0
219.30
331610009
25
3.78
13.5
3
50
331610010
10
261.0
242.70
331610010
30
4.50
13.5
3
50
331610011
11
286.0
266.25
331610011
30
5.57
13.5
3
50
331610012
12
309.0
289.80
331610012
30
6.70
13.5
3
50
331610013
13
333.0
313.42
331610013
30
7.80
13.5
3
50
331610014
14
357.0
337.05
331610014
30
9.12
13.5
3
50
331610015
15
380.0
360.73
331610015
30
10.42
13.5
3
50
331610016
16
404.0
384.45
331610016
30
11.98
13.5
3
50
331610020
20
499.0
479.40
331610020
30
18.35
13.5
3
50
331610021
21
523.0
503.17
331610021
30
20.62
13.5
3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求