目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Plate wheels for conveyor chains PASSO 100 RULLO 40 - Plate wheels for conveyor chains
BEA Ingranaggi
Chain Drive
Wheels for conveyor chain
Plate wheels for conveyor chains
Powered by
CAD模型選擇
{bea/chain_drive/wheels_for_conveyor_chain/p_wheels_for_conveyor_chains/plate_wheels_for_conveyor_chains_p100_r40.prj},{NB=331660009},{Z=9},{DE=314.0},{DP=292.40},{CNSORDERNO=331660009},{D1=30},{KG=9.94},{B1=20},{C=3},{R3=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
331660006
6
220.0
200.00
331660006
25
4.54
20
3
50
331660007
7
251.0
230.48
331660007
25
6.10
20
3
50
331660008
8
283.0
261.31
331660008
30
7.87
20
3
50
331660009
9
314.0
292.40
331660009
30
9.94
20
3
50
331660010
10
345.0
323.61
331660010
30
12.25
20
3
50
331660011
11
378.0
354.95
331660011
30
14.72
20
3
50
331660012
12
409.0
386.40
331660012
30
17.48
20
3
50
331660013
13
441.0
417.90
331660013
30
20.90
20
3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求