F Type - QD Bushing
Baldor Reliance
Dodge
PT Components
QD Bushing
Powered by
CAD模型選擇
{baldor/dodge/pt_components/qd_bushings/pt_qdb_f.prj},{NB=120554},{PN=120554},{BS=F-2-7/16},{BSA=F},{BORE=2-7/16},{BORE1=2.437500},{BK=5/8x5/16},{SK=5/8x5/16},{W=0.6250},{D1=0.31250},{BTQ=30.000},{A=1.00},{B=4.43},{CI=7.75},{CS=7.25},{D=6.63},{E=3.75},{F=2.50},{G=0.34},{WEIGHT=14},{BC=5.63},{NS=3},{SS=9/16x3-5/8},{NDM=0.562500},{KDM=0.472000},{ST=900},{S=0.160},{LCO=1.28},{LC=3.10},{MCO=4.13},{MC=5.94},{LRO=4.18},{LR=6.00},{MRO=5.50},{MR=7.31}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
BORE
Bore
[Inch]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref)
[Inch]
BTQ
Bushing Torque Capacity
[Lb-in]
A
[Inch]
B
B Diameter
[Inch]
CI
C Hub Dia.-CI 30 Iron
[Inch]
CS
C Hub Dia.-Steel
[Inch]
D
D Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
WEIGHT
Average Weight
[Lbs]
BC
Bolt Circle
[Inch]
NS
Number of Screw
ⁿ/ₐ
SS
Screw Size
[Inch]
ST
Screw Torque
[Lb-in]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[Inch]
LC
Required Wrench Clearance L-Install Conventional Mounting
[Inch]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[Inch]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[Inch]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[Inch]
LR
Required Wrench Clearance L-Install Reverse Mounting
[Inch]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[Inch]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[Inch]
120531
120531
F-1
1
1/4x1/8
1/4x1/8
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120533
120533
F-1-1/8
1-1/8
1/4x1/8
1/4x1/8
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120534
120534
F-1-3/16
1-3/16
1/4x1/8
1/4x1/8
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120535
120535
F-1-1/4
1-1/4
1/4x1/8
1/4x1/8
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120537
120537
F-1-3/8
1-3/8
5/16x5/32
5/16x5/32
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120538
120538
F-1-7/16
1-7/16
3/8x1/16
3/8x3/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120539
120539
F-1-1/2
1-1/2
3/8x1/16
3/8x3/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120541
120541
F-1-5/8
1-5/8
3/8x1/16
3/8x3/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120542
120542
F-1-11/16
1-11/16
3/8x1/16
3/8x3/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120543
120543
F-1-3/4
1-3/4
3/8x1/16
3/8x3/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120544
120544
F-1-13/16
1-13/16
1/2x1/4
1/2x1/4
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120545
120545
F-1-7/8
1-7/8
1/2x1/4
1/2x1/4
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120546
120546
F-1-15/16
1-15/16
1/2x1/4
1/2x1/4
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120547
120547
F-2
2
1/2x1/4
1/2x1/4
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120549
120549
F-2-1/8
2-1/8
1/2x1/4
1/2x1/4
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120550
120550
F-2-3/16
2-3/16
1/2x1/4
1/2x1/4
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120551
120551
F-2-1/4
2-1/4
1/2x1/4
1/2x1/4
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120552
120552
F-2-5/16
2-5/16
5/8x5/16
5/8x5/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120553
120553
F-2-3/8
2-3/8
5/8x5/16
5/8x5/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120554
120554
F-2-7/16
2-7/16
5/8x5/16
5/8x5/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120555
120555
F-2-1/2
2-1/2
5/8x5/16
5/8x5/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120557
120557
F-2-5/8
2-5/8
5/8x5/16
5/8x5/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120558
120558
F-2-11/16
2-11/16
5/8x5/16
5/8x5/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120559
120559
F-2-3/4
2-3/4
5/8x5/16
5/8x5/16
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
120560
120560
F-2-13/16
2-13/16
3/4x3/8
3/4x3/8
30.000
1.00
4.43
7.75
7.25
6.63
3.75
2.50
0.34
14
5.63
3
9/16x3-5/8
900
1.28
3.10
4.13
5.94
4.18
6.00
5.50
7.31
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求