Backstop - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
Dodge
Gearing
Powered by
CAD模型選擇
{baldor/dodge/gear/ta2_backstop.prj},{NB=906103},{PN=906103},{DESCRIPTION=TA6307BS 25:1&40:1},{BSAR=TA6307 25:1&40:1},{A=5.72},{B=1.7570},{C=2.0210},{D=1.7819},{E=1.7819},{F=2.5200},{G=2.5200},{H=0.0000},{K=0.0000},{O=0.5000},{P=5.65},{R=0.577},{T=0.0600},{U=0.2030},{W=11.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
Diameter A
[Inch]
P
[Inch]
W
Weight
[lbs]
901102
901102
TA1107H/0107L BS
3.69
3.84/4.20
3.9
902102
902102
TA2115BS
3.69
4.50
3.9
903102
903102
TA3203BS
3.92
4.91
4.7
904102
904102
TA4207BS
4.12
5.02
5.2
904103
904103
TA4207BS 40:1
4.12
5.02
5.2
905102
905102
TA5215BS
4.93
5.32
8.3
905103
905103
TA5215BS 40:1
4.93
5.32
8.3
906102
906102
TA6307BS
5.72
5.65
11.1
906103
906103
TA6307BS 25:1&40:1
5.72
5.65
11.1
907102
907102
TA7315BS
6.51
6.99
20.0
907103
907103
TA7315/9415BS 40:1
6.51
6.99
20.0
908102
908102
TA8407BS
6.30
7.12
15.0
908103
908103
TA8407BS 40:1
6.30
7.12
15.7
909102
909102
TA9415BS
6.51
8.78
20.0
910102
910102
TA10507BS
7.10
8.78
23.5
910103
910103
TA10507BS 40:1
7.10
8.78
25.0
912102
912102
TA12608BS
8.28
10.96
40.0
912103
912103
TA12608BS 40:1
8.28
10.96
41.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求