Type C D-Units Inch Bore - Type C Bearings
Baldor Reliance
Dodge
Bearings
Type C Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_c/du_c_asmtab.prj},{NB=065286},{SS=2-7/16},{SS1=2.43750},{PN=065286},{DESCRIPTION=DU-C-207},{A=6},{A1=6.00000},{B=4},{B1=4.00000},{C=1},{C1=1.00000},{D=5-3/4},{D1=5.75000},{E=5-5/16},{E1=5.31250},{G=5/8},{G1=0.62500},{H=5/8},{H1=0.62500},{J=4-1/16},{J1=4.06250},{K=5-11/16},{K1=5.68750},{L=4-21/32},{L1=4.65625},{M=3-1/2},{M1=3.50000},{N=4-3/32},{N1=4.09375},{O=6-3/8},{O1=6.37500},{P=5-11/16},{P1=5.68750},{PPATH=du_c_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
G
G HEX
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
P
[Inch]
065282
1-7/16
065282
DU-C-107
4-1/2
2-11/16
3/4
3-7/8
3-13/16
7/16
5/8
3-1/8
4-1/16
3-3/32
2-11/16
2-1/2
4-7/16
3-15/16
065258
1-1/2
065258
DU-C-108
4-7/8
3-1/8
3/4
4-1/4
4-1/8
7/16
5/8
3-5/16
4-7/16
3-1/2
2-7/8
2-3/4
5
4-1/2
065283
1-11/16
065283
DU-C-111
4-7/8
3-1/8
3/4
4-1/4
4-1/8
7/16
5/8
3-5/16
4-7/16
3-1/2
2-7/8
2-3/4
5
4-1/2
065260
1-3/4
065260
DU-C-112
4-7/8
3-1/8
3/4
4-1/4
4-1/8
7/16
5/8
3-5/16
4-7/16
3-1/2
2-7/8
2-3/4
5
4-1/2
065284
1-15/16
065284
DU-C-115
5-1/4
3-1/4
7/8
4-3/4
4-1/2
7/16
5/8
3-9/16
4-13/16
3-7/8
3-1/16
2-7/8
5-5/16
4-3/4
065262
2
065262
DU-C-200
5-3/4
3-3/4
7/8
5-1/4
5
7/16
5/8
3-13/16
5-3/8
4-3/8
5-5/16
3-3/16
6
5-3/8
065285
2-3/16
065285
DU-C-203
5-3/4
3-3/4
7/8
5-1/4
5
7/16
5/8
3-13/16
5-3/8
4-3/8
5-5/16
3-3/16
6
5-3/8
065265
2-1/4
065265
DU-C-204
5-3/4
3-3/4
7/8
5-1/4
5
7/16
5/8
3-13/16
5-3/8
4-3/8
5-5/16
3-3/16
6
5-3/8
065286
2-7/16
065286
DU-C-207
6
4
1
5-3/4
5-5/16
5/8
5/8
4-1/16
5-11/16
4-21/32
3-1/2
4-3/32
6-3/8
5-11/16
065268
2-11/16
065268
DU-C-211
6-1/2
4-7/16
1
6-1/2
6-3/16
5/8
3/4
4-5/8
6-9/16
5-7/16
4-1/2
4-1/2
7-5/16
6-1/2
065270
2-7/8
065270
DU-C-214
6-1/2
4-7/16
1
6-1/2
6-3/16
5/8
3/4
4-5/8
6-9/16
5-7/16
4-1/2
4-1/2
7-5/16
6-1/2
065287
2-15/16
065287
DU-C-215
6-1/2
4-7/16
1
6-1/2
6-3/16
5/8
3/4
4-5/8
6-9/16
5-7/16
4-1/2
4-1/2
7-5/16
6-1/2
065271
3
065271
DU-C-300
7
5
1-1/4
7-3/4
7-1/2
5/8
3/4
5-1/4
8
5-15/16
4-7/8
5-9/16
8-5/8
8-1/8
065288
3-7/16
065288
DU-C-307
7
5
1-1/4
7-3/4
7-1/2
5/8
3/4
5-1/4
8
5-15/16
4-7/8
5-9/16
8-5/8
8-1/8
065274
3-1/2
065274
DU-C-308
9-1/2
6-1/4
1-1/2
9-1/4
8-13/16
5/8
3/4
6
9-1/2
7-3/8
5-5/8
6-3/8
10-1/4
9-3/4
065304
3-15/16
065304
DU-C-315
9-1/2
6-1/4
1-1/2
9-1/4
8-13/16
5/8
3/4
6
9-1/2
7-3/8
5-5/8
6-3/8
10-1/4
9-3/4
065305
4-7/16
065305
DU-C-407
10
6-5/8
1-3/4
10-1/2
9-15/16
3/4
3/4
6-5/8
10-5/8
8-3/8
6-3/16
6-11/16
11-1/8
10-3/8
065306
4-15/16
065306
DU-C-415
11-1/4
7-3/8
2
11-3/4
10-15/16
3/4
3/4
7-1/4
11-1/2
9-3/8
6-5/8
7-7/16
12-1/2
11-7/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求