Sleeve Bearings -SOLIDLUBE 1-1/8 thru 2 LT1000 Hanger Bearing - SOLIDLUBE
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Hanger Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/hanger_bearings/hng_lt10_bodi_asmtab.prj},{NB=033903},{SS=1-3/8},{BOD=2.82800},{SS1=1.37500},{PN=033903},{DESCRIPTION=HNG-LT10-106},{A=1-5/16},{A1=1.31250},{B=4-1/4},{B1=4.25000},{F=3-1/2},{F1=3.50000},{L=2-1/8},{L1=2.12500},{M=1/2},{M1=0.50000},{NDM=0.50000},{KDM=0.41700},{PPATH=hng_lt10_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
F
Bolt Diameter
[Inch]
L
[Inch]
M
[Inch]
033900
1-1/8
033900
HNG-LT10-102
1-3/16
3-5/8
3
1-13/16
1/2
033901
1-3/16
033901
HNG-LT10-103
1-3/16
3-5/8
3
1-13/16
1/2
033902
1-1/4
033902
HNG-LT10-104
1-5/16
4-1/4
3-1/2
2-1/8
1/2
033903
1-3/8
033903
HNG-LT10-106
1-5/16
4-1/4
3-1/2
2-1/8
1/2
033904
1-7/16
033904
HNG-LT10-107
1-5/16
4-1/4
3-1/2
2-1/8
1/2
033905
1-1/2
033905
HNG-LT10-108
1-5/16
4-1/4
3-1/2
2-1/8
1/2
033906
1-15/16
033906
HNG-LT10-115
1-5/8
5
4-3/16
2-13/16
5/8
033907
2
033907
HNG-LT10-200
1-5/8
5
4-3/16
2-13/16
5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求