Set Screw Two-Bolt Pillow Block Inch Bore - Stainless Housing - SC Pillow Block Bearings -(Normal Duty) -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scez_sh_hi_asmtab.prj},{NB=067630},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=067630},{DESCRIPTION=P2B-SCEZ-104S-SH},{BW=0.7067},{BOD=2.44090},{W=2.29},{A=1.52},{A1=1.5200000},{B=6.25},{B1=6.2500000},{C=1.25},{C1=1.2500000},{DMIN=4.26},{DMIN1=4.2600000},{DMAX=5.00},{DMAX1=5.0000000},{F=1/2},{F1=0.5000000},{G=0.93},{G1=0.9300000},{H=0.53},{H1=0.5300000},{J=3.13},{J1=3.1300000},{L=1.57},{L1=1.5700000},{M=1.63},{M1=1.6300000},{R=0.58},{R1=0.5800000},{S=0.94},{S1=0.9400000},{PPATH=p2b_scez_sh_hi_templ.prj},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
074631
204
5/8
074631
P2B-SCEZ-010L-SH
1.35
1.23
5.00
1.00
3.38
4.18
3/8
0.84
0.50
2.50
1.12
1.31
0.50
0.73
059870
204
3/4
059870
P2B-SCEZ-012-SH
1.31
1.23
5.00
1.00
3.38
4.18
3/8
0.84
0.50
2.50
1.12
1.31
0.50
0.73
049996
205
7/8
049996
P2B-SCEZ-014-SH
1.65
1.34
5.50
1.12
3.68
4.50
3/8
0.85
0.53
2.71
1.32
1.44
0.56
0.78
056796
205
1
056796
P2B-SCEZ-100-SH
1.59
1.34
5.50
1.12
3.68
4.50
3/8
0.85
0.53
2.71
1.32
1.44
0.56
0.78
056548
206
1-1/8
056548
P2B-SCEZ-102-SH
2.37
1.52
6.25
1.25
4.26
5.00
1/2
0.93
0.53
3.13
1.57
1.63
0.58
0.94
056797
206
1-3/16
056797
P2B-SCEZ-103-SH
2.33
1.52
6.25
1.25
4.26
5.00
1/2
0.93
0.53
3.13
1.57
1.63
0.58
0.94
067630
206
1-1/4
067630
P2B-SCEZ-104S-SH
2.29
1.52
6.25
1.25
4.26
5.00
1/2
0.93
0.53
3.13
1.57
1.63
0.58
0.94
056798
207
1-1/4
056798
P2B-SCEZ-104-SH
3.36
1.71
6.50
1.38
4.68
5.44
1/2
0.94
0.56
3.63
1.84
1.88
0.67
1.04
056525
207
1-3/8
056525
P2B-SCEZ-106-SH
3.25
1.71
6.50
1.38
4.68
5.44
1/2
0.94
0.56
3.63
1.84
1.88
0.67
1.04
056799
207
1-7/16
056799
P2B-SCEZ-107-SH
3.19
1.71
6.50
1.38
4.68
5.44
1/2
0.94
0.56
3.63
1.84
1.88
0.67
1.04
056565
208
1-1/2
056565
P2B-SCEZ-108-SH
4.39
1.94
7.00
1.50
5.18
6.00
1/2
0.97
0.75
4.00
2.05
2.13
0.75
1.19
062874
208
1-5/8
062874
P2B-SCBEZ-110-SH
4.39
1.94
7.00
1.50
5.18
6.00
1/2
0.97
0.75
4.00
2.05
2.13
0.75
1.19
056800
210
1-15/16
056800
P2B-SCEZ-115-SH
5.09
1.94
8.00
1.63
5.76
6.68
5/8
1.14
0.62
4.31
2.43
2.25
0.75
1.19
062789
210
2
062789
P2B-SCEZ-200-SH
5.09
1.94
8.00
1.63
5.76
6.68
5/8
1.14
0.62
4.31
2.43
2.25
0.75
1.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求