Set Screw Medium Duty Extreme Duty Insert Metric Bore - SC Medium Duty Bearing Inserts
Baldor Reliance
Dodge
Bearings
SC Setscrew
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/inserts/ins_scmed_m.prj},{NB=076348},{SERIES=210},{SS=45},{PN=076348},{DESCRIPTION=INS-SCMED-45M},{WEIGHT=0.76},{A=49.3},{C=22.1},{D=90.0},{J=6.4},{L=61.7},{N=M10 x 1.5},{NDM=10.000},{KDM=8.376},{W=19.1},{Y=30.2},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
Setscrews
ⁿ/ₐ
W
[mm]
Y
[mm]
076344
206
25
076344
INS-SCMED-25M
0.32
38.6
17.5
62.0
4.1
39.9
M8 x 1.25
14.7
23.9
076345
207
30
076345
INS-SCMED-30M
0.53
43.4
19.1
72.0
5.1
46.7
M8 x 1.25
17.0
26.4
076346
208
35
076346
INS-SCMED-35M
0.60
49.3
22.1
80.0
5.6
52.1
M8 x 1.25
19.1
30.2
076347
209
40
076347
INS-SCMED-40M
0.71
49.3
22.1
85.0
6.4
56.4
M8 x 1.25
19.1
30.2
076348
210
45
076348
INS-SCMED-45M
0.76
49.3
22.1
90.0
6.4
61.7
M10 x 1.5
19.1
30.2
076349
211
50
076349
INS-SCMED-50M
1.03
56.4
23.9
100.0
6.4
68.8
M10 x 1.5
22.1
34.3
076350
212
55
076350
INS-SCMED-55M
1.27
58.7
25.9
110.0
6.4
75.4
M10 x 1.5
22.9
35.8
076351
214
65
076351
INS-SCMED-65M
1.86
64.5
27.9
125.0
6.6
84.1
M10 x 1.5
26.9
37.6
076352
215
70
076352
INS-SCMED-70M
1.98
59.2
29.0
130.0
7.1
91.9
M10 x 1.5
21.9
37.3
076353
216
75
076353
INS-SCMED-75M
2.51
60.5
30.0
140.0
7.4
97.3
M10 x 1.5
22.4
38.1
076354
218
85
076354
INS-SCMED-85M
3.33
65.0
34.0
160.0
7.6
110.5
M10 x 1.5
24.4
40.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求