Set Screw Medium Duty Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scm_hm_asmtab.prj},{NB=125969},{SERIES=210},{SS=45},{PN=125969},{DESCRIPTION=F4B-SC-45M},{WEIGHT=3.0},{BOD=90.0000},{BW=22.1000},{GFH=9.525000},{A=49.3},{A1=22.1},{B=143.0},{C=51.3},{D=111.3},{F=M16},{F1=18.0},{H=16.0},{J=14.0},{L=61.7},{N=73.2},{CAPS=4450},{CAPD=7891},{PPATH=f4b_scm_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
F1
[mm]
H
[mm]
J
[mm]
L
[mm]
N
[mm]
125965
206
25
125965
F4B-SC-25M
1.3
38.6
108.0
39.6
82.6
M10
11.5
12.7
12.4
39.9
55.6
125966
207
30
125966
F4B-SC-30M
1.4
43.4
120.7
44.5
92.2
M12
13.1
14.2
13.5
46.7
62.0
125967
208
35
125967
F4B-SC-35M
2.1
49.3
130.3
50.3
101.6
M12
13.1
14.2
16.0
52.1
60.5
125968
209
40
125968
F4B-SC-40M
2.7
49.3
136.7
50.5
104.9
M14
16.0
16.0
15.0
56.4
69.9
125969
210
45
125969
F4B-SC-45M
3.0
49.3
143.0
51.3
111.3
M16
18.0
16.0
14.0
61.7
73.2
125970
211
50
125970
F4B-SC-50M
4.1
56.4
165.1
57.9
130.3
M16
18.0
17.5
17.3
68.8
82.6
125971
212
55
125971
F4B-SC-55M
6.0
58.7
174.8
60.5
143.0
M16
18.0
17.5
16.8
75.4
88.9
125972
214
65
125972
F4B-SC-65M
7.3
64.5
187.5
70.6
149.4
M16
16.3
17.5
15.2
84.1
93.7
125973
215
70
125973
F4B-SC-70M
8.0
59.2
196.9
73.2
152.4
M18
19.8
25.4
16.0
91.9
98.6
125974
216
75
125974
F4B-SC-75M
9.4
60.5
196.9
78.5
152.4
M18
19.8
22.4
15.0
97.3
103.9
125975
218
85
125975
F4B-SC-85M
12.2
65.0
214.4
85.9
171.5
M18
19.8
25.4
15.2
110.5
117.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求