Grip Tight Medium Duty Adapter and Nut Metric Bore - GT and GTM Adapter & Lock Nut Assemblies
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/inserts/an_gtm_m.prj},{NB=136599i},{SERIES=210},{SS=45},{SS1=45.0000},{PN=136599},{DESCRIPTION=AN-GTM-10-45M-D},{A=47.2},{A1=47.200000},{C=22.1},{C1=22.1000},{D=90},{D1=90.0000},{J=6.4},{J1=6.400},{L=79.5},{L1=79.500000},{N=10 - 32 x 1/4},{W=16.0},{W1=16.000000},{X=32.0},{X1=32.000000},{Y=31.2},{Y1=31.200000},{KDM1=3.9624},{NDM1=4.8260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
Screw (UNF)
ⁿ/ₐ
W
[mm]
X
[mm]
Y
[mm]
136561
206
25
136561
AN-GTM-06-25M-D
40.9
17.5
62
4.1
52.8
10 - 32 x 1/4
13.2
28.7
27.7
136562
207
30
136562
AN-GTM-07-30M-D
41.1
19.1
72
5.1
60.5
10 - 32 x 1/4
13.7
29.0
27.4
136530
208
35
136530
AN-GTM-08-35M-D
46.7
22.1
80
5.6
66.5
10 - 32 x 1/4
15.5
31.2
31.2
136531
209
40
136531
AN-GTM-09-40M-D
47.0
22.1
85
6.4
72.6
10 - 32 x 1/4
15.7
32.0
31.2
136599
210
45
136599
AN-GTM-10-45M-D
47.2
22.1
90
6.4
79.5
10 - 32 x 1/4
16.0
32.0
31.2
136566
211
50
136566
AN-GTM-11-50M-D
49.0
22.1
100
6.4
87.1
10 - 32 x 1/4
17.0
33.5
32.0
136567
212
55
136567
AN-GTM-12-55M-D
53.8
25.9
110
6.4
93.7
10 - 32 x 1/4
18.5
37.1
35.3
136568
214
65
136568
AN-GTM-14-65M-D
60.7
27.9
125
6.6
101.6
10 - 32 x 1/4
21.3
40.1
39.4
136569
215
70
136569
AN-GTM-15-70M-D
62.5
29.0
130
7.1
112.8
10 - 32 x 1/4
21.8
40.6
40.6
136570
216
75
136570
AN-GTM-16-75M-D
68.6
30.0
140
7.4
119.1
10 - 32 x 1/4
22.6
45.2
46.0
136571
218
85
136571
AN-GTM-18-85M-D
71.1
34.0
160
7.6
131.8
10 - 32 x 1/4
24.4
46.0
46.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求