目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELZ 30, 40, 60, 60S, 80, 80S, 100, 125 (Belt drive with two carriages moving in opposite directions) - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elz_2_schlitten_asmtab.prj},{NB=ELZ60S300004100710(200,0,194)},{TYP=ELZ 60S RL},{BG=60S},{Q=194},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=108},{C=80},{D=47},{F=42},{G=0.0},{H=0.0},{J=12.0},{K=106},{MM=-},{OO=M8},{P=59},{T=M6},{TT=6},{X=27.0},{Y=26.0},{GG=9.4},{G1=0.62},{ZR=5M25},{VH=130},{ZZ=26},{S=14 h6 x 35},{R=5x5x28},{KPP=14},{DPL=12},{BGLS=60},{CVF=10},{PPATH=assemblies/elz_2_schlitten_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
X
Height
[mm]
Y
Length
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
ELZ30300001100450
ELZ 30 RL
250
ELZ30300001100450
450.000
70
56
42
28
25
0.0
0.0
5.0
52
-
M6
36
M4
16.0
16.0
1.2
0.13
3M12
75
25
6 h6 x 15
2x2x12
7
ELZ40300003100550
ELZ 40 RL
350
ELZ40300003100550
550.000
100
66
58
37
32
0.0
0.0
6.0
70
-
M6
49
M5
20.5
20.5
2.8
0.24
5M15
100
20
10 h6 x 27
3x3x25
9
ELZ60300004100660
ELZ 60 RL
460
ELZ60300004100660
660.000
144
96
80
47
42
0.0
0.0
8.0
98
-
M8
59
M6
27.0
26.0
7.4
0.62
5M25
130
26
14 h6 x 35
5x5x28
14
ELZ60S300004100710
ELZ 60S RL
510
ELZ60S300004100710
710.000
170
108
80
47
42
0.0
0.0
12.0
106
-
M8
59
M6
27.0
26.0
9.4
0.62
5M25
130
26
14 h6 x 35
5x5x28
14
ELZ80300007100770
ELZ 80 RL
570
ELZ80300007100770
770.000
170
117
100
68
60
10.5
30.5
19.0
140
M6
M10
90
M8
39.0
38.0
15.0
1.00
8M30
192
24
18 h6 x 45
6x6x40
19
ELZ80S300007100810
ELZ 80S RL
610
ELZ80S300007100810
810.000
190
126
100
68
60
12.5
30.0
21.0
142
M6
M8
90
M8
39.0
38.0
17.0
1.00
8M30
192
24
18 h6 x 45
6x6x40
19
ELZ100300009101030
ELZ 100 RL
830
ELZ100300009101030
1030.000
230
155
130
90
80
0.0
30.0
24.0
178
M10
M10
110
M10
50.0
50.0
34.0
1.60
8M50
256
32
22 h6 x 45
6x6x40
24
ELZ125300010101190
ELZ 125 RL
990
ELZ125300010101190
1190.000
295
200
160
110
100
0.0
30.4
25.5
215
M10
M12
130
M10
60.0
60.0
53.5
2.10
8M70
304
38
30 h6 x 55
8x7x50
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求