目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELSD 40, 60, 60S, 80, 80S, 100 (Belt drive with rotary shaft) - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elsd_stand_asmtab.prj},{NB=ELSD60S000004100545(200,0,194)},{TYP=ELSD 60S},{BG=60S},{Q=194},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=30},{C=82},{D=47},{E1=30},{E2=108},{F=42},{G=80},{H=80},{I=0.0},{J=53.0},{JJ=1.00},{K=8.5},{M=69},{MM=-},{N=130},{NN=M8},{OO=M8},{P=35},{T=M6},{TT=6},{X=0.0},{GG=6.9},{G1=0.87},{ZR=5M25},{VH=130},{ZZ=26},{S=14 h6 x 35},{R=5x5x28},{KPP=14},{V1=17 h6 x 25},{U1=5x5x20},{W=M8 x 20},{V2=14 h6 x 25},{U2=5x5x20},{DPL=12},{BGLS=60},{CVF=10},{PZ=33},{YBELT=67.1},{PPATH=assemblies/elsd_stand_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E1
Distance
[mm]
E2
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Width
[mm]
I
Height
[mm]
J
Height
[mm]
K
Diameter
[mm]
M
Distance
[mm]
MM
for
ⁿ/ₐ
N
Length
ⁿ/ₐ
NN
for
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
X
Height
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
V1
Ø x length - Shaft (load end)
ⁿ/ₐ
U1
Key - Shaft (load end)
ⁿ/ₐ
W
Ø x depth - Shaft (load end)
ⁿ/ₐ
V2
Ø x length - Shaft (drive end)
ⁿ/ₐ
U2
Key - Shaft (drive end)
ⁿ/ₐ
ELSD40000003100460
ELSD 40
260
ELSD40000003100460
460.000
100
20
58
37
25
66
32
65
60
0.0
35.0
6.5
47
-
110
M6
M6
25
M5
0.0
2.4
0.40
5M15
100
20
10 h6 x 27
3x3x25
9
12 h6 x 20
4x4x10
M6 x 12
10 h6 x 20
3x3x10
ELSD60000004100520
ELSD 60
320
ELSD60000004100520
520.000
144
30
82
47
30
96
42
80
80
0.0
49.0
8.5
69
-
130
M8
M8
35
M6
0.0
5.9
0.87
5M25
130
26
14 h6 x 35
5x5x28
14
17 h6 x 25
5x5x20
M8 x 20
14 h6 x 25
5x5x20
ELSD60S000004100545
ELSD 60S
345
ELSD60S000004100545
545.000
170
30
82
47
30
108
42
80
80
0.0
53.0
8.5
69
-
130
M8
M8
35
M6
0.0
6.9
0.87
5M25
130
26
14 h6 x 35
5x5x28
14
17 h6 x 25
5x5x20
M8 x 20
14 h6 x 25
5x5x20
ELSD80000007100615
ELSD 80
415
ELSD80000007100615
615.000
170
39
102
68
40
117
60
100
100
30.5
70.0
8.5
88
M6
180
M10
M10
45
M8
10.5
12.5
1.30
8M30
192
24
18 h6 x 45
6x6x40
19
20 h6 x 30
6x6x20
M10 x 20
18 h6 x 30
6x6x20
ELSD80S000007100615
ELSD 80S
415
ELSD80S000007100615
615.000
190
39
102
68
40
126
60
100
100
30.0
71.0
8.5
88
M6
180
M10
M8
45
M8
12.5
14.0
1.30
8M30
192
24
18 h6 x 45
6x6x40
19
20 h6 x 30
6x6x20
M10 x 20
18 h6 x 30
6x6x20
ELSD100000009100785
ELSD 100
585
ELSD100000009100785
785.000
230
60
130
90
50
155
80
130
130
30.0
89.0
10.5
112
M10
270
M10
M10
55
M10
0.0
27.0
1.70
8M50
256
32
22 h6 x 45
6x6x40
24
25 h6 x 35
8x7x30
M12 x 25
22 h6 x 35
6x6x30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求