目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series TWC - Double piston cylinder
Aventics
Pneumatic cylinders and electric actuators
Double piston cylinders
Series TWC
Series TWC
Powered by
CAD模型選擇
{aventics/piston_rod_cylinder/double_piston_cylinders/series_twc/double_piston_cylinder_series_twc/series_twc_asmtab.prj},{NB=R402000806_(10_0)},{D=16},{VRS=Double acting},{STROKE=10},{STROKEX=10,20,30,40,50,60,70,80,90,100},{POS=0},{PSTTYP=With magnetic piston},{CUSH=Elastic cushioning},{PORT=M5},{HOUSING=Aluminum},{SEAL=Acrylonitrile butadiene rubber},{D1=2xM4},{T1=5.0},{D2=4.5},{D3=8.0},{T2=5.5},{D4=M5},{D5=2xM4},{D6=8},{D7=-},{H1=20},{H3=21},{H6=0.0},{L1=78},{L3=8},{L4=1},{L5=6},{L6=15},{L7=30},{L9=32.0},{L10=10.0},{W1=53},{W2=34},{W3=24},{W4=47.0},{W5=5.7},{W6=18.5},{W7=54.0},{W8=47},{PPATH=assemblies/series_twc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Piston diameter
[mm]
VRS
Version
ⁿ/ₐ
PSTTYP
Piston type
ⁿ/ₐ
CUSH
Cushion
ⁿ/ₐ
PORT
Port
ⁿ/ₐ
HOUSING
Housing
ⁿ/ₐ
SEAL
Sealing material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
T1
Depth
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
T2
Depth
[mm]
D4
Thread
ⁿ/ₐ
D5
Thread
ⁿ/ₐ
D6
Diameter
[mm]
D7
Thread
ⁿ/ₐ
H1
Width
[mm]
H3
Width
[mm]
H6
Width
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
L9
Length
[mm]
L10
Length
[mm]
W1
Height
[mm]
W2
Height
[mm]
W3
Height
[mm]
W4
Height
[mm]
W5
Height
[mm]
W6
Height
[mm]
W7
Height
[mm]
W8
Height
[mm]
WG
Weight
[kg]
R402000794
R402000794
6
Double-acting
With magnetic piston
-
M5
Aluminum
Acrylonitrile butadiene r...
2xM3
3.5
3.4
6.0
3.3
M5
2xM3
4
M2.6
13
14
3.8
49
49
5
0
5
15
13
0
18.5
7.5
32
21
15
16.5
0.0
0.0
32.5
27
0.060
R402000799
R402000799
10
Double-acting
With magnetic piston
Elastic cushioning
M5
Aluminum
Acrylonitrile butadiene r...
2xM3
5.0
3.4
6.0
5.0
M5
2xM3
6
-
16
17
0.0
68
66
5
1
6
15
25
25
32.0
10.0
41
26
18
34.0
5.0
14.0
42.0
34
0.125
R402000806
R402000806
16
Double-acting
With magnetic piston
Elastic cushioning
M5
Aluminum
Acrylonitrile butadiene r...
2xM4
5.0
4.5
8.0
5.5
M5
2xM4
8
-
20
21
0.0
78
73
8
1
6
15
30
40
32.0
10.0
53
34
24
47.0
5.7
18.5
54.0
47
0.260
R402000816
R402000816
20
Double-acting
With magnetic piston
Elastic cushioning
M5
Aluminum
Acrylonitrile butadiene r...
2xM4
5.0
4.5
8.0
5.5
M5
2xM4
10
-
24
25
0.0
88
78
10
1
9
15
30
45
35.0
12.0
61
44
28
55.0
6.8
20.0
62.0
55
0.400
R402000826
R402000826
25
Double-acting
With magnetic piston
Elastic cushioning
M5
Aluminum
Acrylonitrile butadiene r...
2xM5
5.0
4.5
9.0
6.0
M5
2xM4
12
-
29
30
0.0
91
82
10
1
8
15
40
50
40.0
12.0
72
56
34
66.0
8.3
22.5
73.0
66
0.580
R402000836
R402000836
32
Double-acting
With magnetic piston
Elastic cushioning
G1/8
Aluminum
Acrylonitrile butadiene r...
2xM8
5.0
5.5
9.5
10.5
G1/8
2xM6
16
-
38
40
0.0
118
98
17
1
12
17
45
55
46.0
15.0
94
72
42
83.0
10.1
34.0
96.0
83
1.380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求