MUCF - MUCF 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Stainless steel
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/stainless_steel_version/mucf_200_asmtab.prj},{NB=ASK MUCF 206},{IDNR=},{BD=MUCF 206},{ARTNR=507918},{BM=30},{A=108},{E=83},{I=18},{G=14},{L=31.0},{S=12},{Z=40.2},{BI=38.1},{N=15.9},{BS=M10},{TD=16.30},{TS=8.70},{GEW=1.12},{ECCN=84832000},{PPATH=mucf_200/mucf_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
Z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK MUCF 204
MUCF 204
508492
20
86
64
15
12
25.5
12
33.3
31.0
12.7
M10
10.40
5.00
0.56
84832000
ASK MUCF 205
MUCF 205
507917
25
95
70
16
14
27.0
12
35.8
34.1
14.3
M10
11.40
6.00
0.80
84832000
ASK MUCF 206
MUCF 206
507918
30
108
83
18
14
31.0
12
40.2
38.1
15.9
M10
16.30
8.70
1.12
84832000
ASK MUCF 207
MUCF 207
507919
35
117
92
19
16
34.0
14
44.4
42.9
17.5
M12
21.70
12.00
1.46
84832000
ASK MUCF 208
MUCF 208
507920
40
130
102
21
16
36.0
16
51.2
49.2
19.0
M14
24.30
14.00
1.84
84832000
ASK MUCF 209
MUCF 209
508493
45
137
105
22
18
38.0
16
52.2
49.2
19.0
M14
27.80
16.10
2.15
84832000
ASK MUCF 210
MUCF 210
508494
50
143
111
22
18
40.0
16
54.6
51.6
19.0
M14
29.70
18.30
2.42
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求