KFL - KFL 000
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Silver
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/stainless_silver_version/kfl_000_asmtab.prj},{NB=ASK KFL 002},{IDNR=},{BD=KFL 002},{ARTNR=502034},{BM=15},{A=67},{E=53},{I=6.500},{G=6.50},{L=13.0},{S=7},{B=42},{Z=18.6},{LL=16.5},{N=4.5},{BS=M6},{TD=5.58},{TS=2.84},{GEW=0.10},{ECCN=84832000},{PPATH=kfl_000/kfl_000_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
B
b
[mm]
Z
z
[mm]
LL
L
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK KFL 000
KFL 000
507096
10
60
45
5.500
5.50
11.5
7
36
15.5
14.0
4.0
M6
4.60
1.96
0.06
84832000
ASK KFL 001
KFL 001
507097
12
63
48
5.500
5.50
11.5
7
38
16.0
14.5
4.0
M6
5.09
2.40
0.07
84832000
ASK KFL 002
KFL 002
502034
15
67
53
6.500
6.50
13.0
7
42
18.6
16.5
4.5
M6
5.58
2.84
0.10
84832000
ASK KFL 003
KFL 003
507098
17
71
56
7.000
7.00
14.0
7
46
19.5
17.5
5.0
M6
5.97
3.28
0.13
84832000
ASK KFL 004
KFL 004
507833
20
90
71
8.000
8.00
16.0
10
55
23.0
21.0
6.0
M8
9.35
5.04
0.20
84832000
ASK KFL 005
KFL 005
507834
25
95
75
8.000
8.00
16.0
10
60
24.5
22.5
6.0
M8
10.09
5.83
0.25
84832000
ASK KFL 006
KFL 006
507835
30
112
85
9.000
9.00
18.0
13
70
27.0
24.5
6.5
M10
13.23
8.28
0.35
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求