Blind Flange - Q Flange JIS 5K
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Flanges / Packings
Plate flanges
Powered by
CAD模型選擇
{asahi/av_fitting/flanges_packings/p_flange/blind_flange_q_flange_jis5k.prj},{NB=FNQU5050},{NDMM=50},{MAT=U-PVC},{STD=JIS 5K},{C=105},{D=130},{PCS=4},{SH=15},{ST=14},{MATLINA=U},{SIZE=050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Product Model Code
ⁿ/ₐ
NDMM
Nominal Dimensions
[mm]
MAT
Material
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
C
P.C.D. C
[mm]
D
[mm]
PCS
pcs.
[PCS]
SH
h
[mm]
ST
t
[mm]
FNQU5013
FNQU5013
13
U-PVC
JIS 5K
55
75
4
12
9
FNQU5015
FNQU5015
15
U-PVC
JIS 5K
60
80
4
12
9
FNQU5020
FNQU5020
20
U-PVC
JIS 5K
65
85
4
12
10
FNQU5025
FNQU5025
25
U-PVC
JIS 5K
75
95
4
12
10
FNQU5032
FNQU5032
32
U-PVC
JIS 5K
90
115
4
15
12
FNQU5040
FNQU5040
40
U-PVC
JIS 5K
95
120
4
15
12
FNQU5050
FNQU5050
50
U-PVC
JIS 5K
105
130
4
15
14
FNQU5065
FNQU5065
65
U-PVC
JIS 5K
130
155
4
15
14
FNQU5080
FNQU5080
80
U-PVC
JIS 5K
145
180
4
19
14
FNQU5100
FNQU5100
100
U-PVC
JIS 5K
165
200
8
19
16
FNQU5125
FNQU5125
125
U-PVC
JIS 5K
200
235
8
19
16
FNQU5150
FNQU5150
150
U-PVC
JIS 5K
230
265
8
19
18
FNQU5200
FNQU5200
200
U-PVC
JIS 5K
280
320
8
23
20
FNQU5250
FNQU5250
250
U-PVC
JIS 5K
345
385
12
23
22
FNQU5300
FNQU5300
300
U-PVC
JIS 5K
390
430
12
23
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求