目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
AMC-351 - Adapter
Anderson Negele America
Food & Beverage
Powered by
CAD模型選擇
{anderson/food_beverage/amc_352.prj},{NB=AMC-351-DN50},{PN=AMC-351-DN50},{AUS=2\" Tri-Clamp Adapter},{RF=DN50 / 2\"},{MAT=1.4404 (316L)},{INFO=Lieferung ohne Dichtring},{VER=2},{NDM=33.249},{D=64.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AUS
Series
ⁿ/ₐ
AMC-351-DN25
AMC-351-DN25
1-1.5" Tri-Clamp Adapter
AMC-351-DN50
AMC-351-DN50
2" Tri-Clamp Adapter
AMC-351-DN2-1-2
AMC-351-DN2-1-2
2.5" Tri-Clamp Adapter
AMC-351-DN65
AMC-351-DN65
3" Tri-Clamp Adapter
AMC-351-DN100
AMC-351-DN100
4" Tri-Clamp Adapter
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求