Nederlands
English
IEC-Ex ATEX gland RNC-316 NPT, EPDM, Stainless steel AISI-316 - ATEX cable glands
Anamet Europe
IEC Atex Cable glands
IEC-Ex ATEX cable glands Stainless steel AISI-316
Powered by
CAD模型選擇
{anamet_europe/6_cable_glands/6b_atex_cable_glands_ss_316/fam_27_gland_male_npt_atex_rnc_ss316.prj},{NB=297.930.9},{CNSORDERNO=297.930.9},{T=NPT 1.1/4\"},{T2=NPT 1.1/4\"},{T3=M45 x 0,75},{ID=24 - 27},{A=86},{B=22},{CSW=50},{C=55.0},{LC=10.0},{FSW=48},{F=53.0},{LF=9.0},{D=47},{LD1=38},{LD2=22},{L1=8.5},{L2=17},{CNSQUANTITY=2},{WEIGHT=21.60},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{GEWX=42.164},{KDM=39.137},{ID1=25.5},{NDM2=42.164},{KDM2=39.137},{NDM3=45.000},{KDM3=44.080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
D
Diameter
[mm]
LD1
Length
[mm]
LD2
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
297.912.9
297.912.9
NPT 1/2"
5,5 - 8
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Stainless steel AISI-316
297.913.9
297.913.9
NPT 1/2"
8 - 10,5
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Stainless steel AISI-316
297.914.9
297.914.9
NPT 1/2"
10,5 - 13
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Stainless steel AISI-316
297.915.9
297.915.9
NPT 3/4"
10,5 - 13
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Stainless steel AISI-316
297.918.9
297.918.9
NPT 3/4"
13 - 15,5
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Stainless steel AISI-316
297.919.9
297.919.9
NPT 3/4"
15,5 - 18
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Stainless steel AISI-316
297.923.9
297.923.9
NPT 1"
15 - 18
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Stainless steel AISI-316
297.924.9
297.924.9
NPT 1"
18 - 21
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Stainless steel AISI-316
297.925.9
297.925.9
NPT 1"
21 - 23,5
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Stainless steel AISI-316
297.929.9
297.929.9
NPT 1.1/4"
21 - 24
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Stainless steel AISI-316
297.930.9
297.930.9
NPT 1.1/4"
24 - 27
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Stainless steel AISI-316
297.931.9
297.931.9
NPT 1.1/4"
27 - 30
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Stainless steel AISI-316
297.943.9
297.943.9
NPT 1.1/2"
30 - 33
88
24
57
62.0
10.0
55
60.0
9.0
54
38
22
8.5
17
2
28.40
0.568
Stainless steel AISI-316
297.944.9
297.944.9
NPT 1.1/2"
33 - 36
88
24
57
62.0
10.0
55
60.0
9.0
54
38
22
8.5
17
2
28.40
0.568
Stainless steel AISI-316
297.951.9
297.951.9
NPT 2"
36 - 39
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Stainless steel AISI-316
297.952.9
297.952.9
NPT 2"
39 - 42
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Stainless steel AISI-316
297.953.9
297.953.9
NPT 2"
42 - 45
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Stainless steel AISI-316
297.954.9
297.954.9
NPT 2.1/2"
45 - 48
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Stainless steel AISI-316
297.955.9
297.955.9
NPT 2.1/2"
48 - 51
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Stainless steel AISI-316
297.956.9
297.956.9
NPT 2.1/2"
51 - 54
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Stainless steel AISI-316
297.957.9
297.957.9
NPT 3"
54 - 58
111
28
102
109.0
15.0
100
107.0
10.0
100
58
42
7.5
28
1
223.50
2.235
Stainless steel AISI-316
297.958.9
297.958.9
NPT 3"
58 - 62
111
28
102
109.0
15.0
100
107.0
10.0
100
58
42
7.5
28
1
223.50
2.235
Stainless steel AISI-316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求