目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370 ZR - Pipe fittings, brass
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Accessories ZERO-POINT SYSTEMS
Powered by
CAD模型選擇
{amf/zps/397_zubehoer/amf6370zr.prj},{NB=AMF321026},{BESTNR=321026},{PDF=PDF},{ABB=3},{BEZ=T-Schwenkverschraubung},{A=28.0},{L=32.5},{R=G1/4},{B=15.0},{C=22.5},{D=8.0},{E=18.0},{SW=19},{GEW=95},{CTN=74122000},{ARTNR=AMF6370ZR- 003},{VERS=3},{EAN=4020772321024},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ABB
Fig. No.
ⁿ/ₐ
BEZ
Version
ⁿ/ₐ
A
[mm]
L
[mm]
R
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
SW
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
320986
320986
1
Pivoling T-fitting, angle...
28.0
32.5
G1/4
15.0
22.5
8.0
18.0
19
80
74122000
4020772320980
yes
no
14.06.2023
yes
305409
305409
1
Pivoling T-fitting, angle...
22.0
27.5
G1/8
9.5
17.5
5.5
13.5
14
44
74122000
4020772305406
yes
no
14.06.2023
yes
321000
321000
2
Tube male stud coupling
39.0
12.0
G1/4
11.5
0.0
0.0
0.0
19
31
74122000
4020772321000
yes
no
14.06.2023
yes
305417
305417
2
Tube male stud coupling
33.0
8.0
G1/8
9.5
0.0
0.0
0.0
14
23
74122000
4020772305413
yes
no
14.06.2023
yes
321026
321026
3
Pivoling T-fitting
28.0
32.5
G1/4
15.0
22.5
8.0
18.0
19
95
74122000
4020772321024
yes
no
14.06.2023
yes
305425
305425
3
Pivoling T-fitting
22.0
27.5
G1/8
9.5
17.5
5.5
13.5
14
60
74122000
4020772305420
yes
no
14.06.2023
yes
321042
321042
4
Fitting angled
56.0
27.5
-
0.0
17.5
4.0
13.5
14
37
74122000
4020772321048
yes
no
14.06.2023
yes
321067
321067
5
T-fitting
27.5
27.5
-
0.0
17.5
4.0
13.5
14
56
74122000
4020772321062
yes
no
14.06.2023
yes
427963
427963
6
Brass pipe
13.0
23.0
G1/8
0.0
0.0
4.5
8.0
14
16
74122000
4020772427962
yes
no
14.06.2023
yes
429019
429019
6
Angle swivelling screw fi...
21.0
35.0
G1/4
0.0
0.0
4.5
13.5
19
44
73181595
4020772429010
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6370ZSK-12 - Quick fitting coupling, pneumatic
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370ZR-02 - Push-in fittings, pneumatic
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370ZSK-1_8 - Quick coupling "flat-face" G1/8
AMF - ANDREAS MAIER Fellbach
17.04.2024
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
AMF 6988 - Manifold
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 7800VAF - Suction filter
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370ZS-07 - Hose, pneumatic
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370ZSK-11 - Coupling connector
AMF - ANDREAS MAIER Fellbach
17.04.2024
Fittings Mod. 1093
Camozzi
11.06.2024
AMF 6985R - High Pressure Hose with pipe socket
AMF - ANDREAS MAIER Fellbach
11.12.2023
WEV-..S-NPT - Male adaptor elbow fittings NPT
EXMAR
03.03.2023
EXMGB, EXMG, EXMGS - Extension Joints - L Dimension Selectable Type - Male,...
Misumi
08.06.2021
AMF 6370ZSK-1_4 - Quick coupling "flat-face" G1/4, zinc-plated
AMF - ANDREAS MAIER Fellbach
17.04.2024
Hose nipples
ASOH
17.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求