目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370 ZAS - Cover ring for clamping modules
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Accessories ZERO-POINT SYSTEMS
Powered by
CAD模型選擇
{amf/zps/397_zubehoer/amf6370zas.prj},{NB=AMF552811},{BESTNR=552811},{GR=10.2 / 10.3 / 20},{PDF=PDF},{A=118},{S=11},{GEW=160},{D11=112.200},{T11=6.000},{CTN=84662020},{EAN=4020772001940},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Diameter
[mm]
S
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
552810
552810
10
84
10
80
84662020
4020772552848
yes
no
14.06.2023
yes
552811
552811
10.2 / 10.3 / 20
118
11
160
84662020
4020772001940
yes
no
14.06.2023
yes
552812
552812
20.3
146
13
260
84662020
4020772001957
yes
no
14.06.2023
yes
552813
552813
40
156
13
290
84662020
4020772001964
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求