目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 68301NI - Clamping screw for horizontal acting toggle clamp PLUS
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf68301ni_assmtab.prj},{NB=AMF555177_23},{BESTNR=555177},{GR=2},{PDF=PDF},{MXL=M 6x 50},{D=16},{D1=12},{L3=17 - 29},{L3MIN=17},{L3MAX=29},{L3HW=23},{GEW=20},{CTN=40169991},{EAN=4020772004309},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf68301ni_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
MXL
Screw
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
L3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
560014
560014
1
M 5x 35
11
10
10 - 22
15
73181570
4020772021405
yes
no
14.06.2023
yes
555177
555177
2
M 6x 50
16
12
17 - 29
20
40169991
4020772004309
yes
no
14.06.2023
yes
558996
558996
3
M 8x 58
21
16
22 - 31
45
40169991
4020772004316
yes
no
14.06.2023
yes
555178
555178
4
M10x 76
26
20
28 - 44
95
40169991
4020772004316
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求