目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 68300NIE - Horizontal acting toggle clamp PLUS, with increased clamping force
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD模型選擇
{amf/scsp/906_niro/amf68300nie_assmtab.prj},{NB=AMF557765_0_19.5},{BESTNR=557765},{GR=2},{PDF=PDF},{HANDGRIFF=blau},{VERSCLR=4},{F1=1.6},{F2=3.0},{AS=M6 x50},{GEW=450},{WB=0},{ALPHA=90},{A=8},{B=71},{C=26.0},{D=6.5},{E=39.0},{VB=19.5},{F=14.0},{H=28.0},{H1=51},{H2=110},{HWMIN=-1.0},{HWMAX=12.0},{I=16},{K=7.0},{L=224},{M=23.5 - 34},{N=46.0},{P=52.0},{CTN=84662020},{EAN=4020772016876},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf68300ni_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
ALPHA
Angle ALPHA (α)
[°]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
560159
560159
1
blue
1.1
1.7
M5 x35
150
80
5
44
13.5
4.3
20.5
15.0
19.6
37
52
1.0
10.2
12
6.0
125
14.7 - 19.5
27.2
40.0
84662020
4020772021689
yes
no
14.06.2023
yes
557765
557765
2
blue
1.6
3.0
M6 x50
450
90
8
71
26.0
6.5
39.0
14.0
28.0
51
110
-1.0
12.0
16
7.0
224
23.5 - 34
46.0
52.0
84662020
4020772016876
yes
no
14.06.2023
yes
560160
560160
3
blue
2.5
4.0
M 8 x58
600
90
8
74
26.2
6.5
41.5
20.6
35.0
61
112
1.0
13.0
18
6.5
243
27.5 - 38
49.2
56.0
84662020
4020772021696
yes
no
14.06.2023
yes
557766
557766
4
blue
3.5
8.0
M10 x76
1250
90
10
120
41.5
8.6
69.0
23.0
41.0
77
135
-2.0
17.5
24
10.5
329
34.5 - 45
60.0
76.0
84662020
4020772016883
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6895 - Supporting arm for toggle clamps
AMF - ANDREAS MAIER Fellbach
11.03.2024
AMF 6800NIE - Vertical acting toggle clamp with horizontal base
AMF - ANDREAS MAIER Fellbach
15.03.2024
AMF 6830E - Horizontal acting toggle clamp with open clamping arm and horiz...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 68300NIT - Horizontal acting toggle clamp PLUS, with increased clamping...
AMF - ANDREAS MAIER Fellbach
26.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求