目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6840G - Push-pull type toggle clamp without angle base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/903_schubst/amf6840g_assmtab.prj},{NB=AMF557539_0_21},{BESTNR=557539},{GR=2},{PDF=PDF},{VERS=2},{VERSCLR=5},{HANDGRIFF=gruen},{F1=2.0},{F2=2.0},{AS=M 6x25},{VERSA=625},{GEW=245},{A=10.0},{BMIN=20.0},{BMAX=46.0},{E=20},{H1=66.0},{HUB=0},{HUBMAX=26},{HWMIN=17},{HWMAX=25},{HW=21},{L1=114.0},{L2=19.0},{L3=105},{M2=M16 X 1,5},{N=24},{CTN=84662020},{EAN=4020772009991},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6840_sbl.prj},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
A
Diameter
[mm]
BMIN
[mm]
BMAX
[mm]
E
[mm]
H1
[mm]
HUBMAX
[mm]
HWMIN
[mm]
HWMAX
[mm]
L1
Stroke
[mm]
L2
Stroke
[mm]
L3
[mm]
M2
Thread
[mm]
N
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557537
557537
0
green
0.8
0.8
M 4x20
60
6.5
10.5
26.5
13
37.0
16
12
20
66.5
10.0
54
M10 X 1,0
17
84662020
4020772009977
yes
no
14.06.2023
yes
557538
557538
1
green
1.0
1.0
M 4x20
100
8.0
17.5
37.5
20
45.5
20
12
20
91.0
16.0
74
M12 X 1,5
19
84662020
4020772009984
yes
no
14.06.2023
yes
557539
557539
2
green
2.0
2.0
M 6x25
245
10.0
20.0
46.0
20
66.0
26
17
25
114.0
19.0
105
M16 X 1,5
24
84662020
4020772009991
yes
no
14.06.2023
yes
557540
557540
3
green
2.5
2.5
M 8x35
330
12.0
24.0
56.0
30
82.5
32
22
35
140.0
22.0
127
M20 X 1,5
30
84662020
4020772010003
yes
no
14.06.2023
yes
557541
557541
5
green
4.5
4.5
M12x50
700
16.0
26.5
66.5
50
99.0
40
30
50
171.5
25.0
158
M24 X 1,5
36
84662020
4020772010102
yes
no
14.06.2023
yes
557542
557542
5 - M27
green
4.5
4.5
M12x50
720
16.0
26.5
66.5
50
99.0
40
30
50
171.5
25.0
158
M27 X 2
41
84662020
4020772010126
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求