目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 6319D - Dished washer
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amfdin6319d.prj},{NB=AMF81927},{BESTNR=81927},{GR=M24},{SRFST=8.8},{SRK=168},{D2=28.0},{D4=44},{H3=9.5},{GEW=63.0},{CTN=73182200},{EAN=4020772081928},{H1=2.375},{VERSGR=24},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SRFST
Designed for screw solidity in compliance
ⁿ/ₐ
SRK
max. transmittable static screw force
[kN]
D2
Diameter
[mm]
D4
Diameter
[mm]
H3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
81950
81950
M6
8.8
9
7.1
12
2.8
1.5
73182200
4020772081959
yes
no
14.06.2023
yes
81869
81869
M8
8.8
17
9.6
17
3.5
4.0
73182200
4020772081867
yes
no
14.06.2023
yes
81877
81877
M10
8.8
26
12.0
21
4.2
6.5
73182200
4020772081874
yes
no
14.06.2023
yes
81885
81885
M12
8.8
38
14.2
24
5.0
10.0
73182200
4020772081881
yes
no
14.06.2023
yes
81893
81893
M14
8.8
53
16.5
28
5.6
18.0
73182200
4020772081898
yes
no
14.06.2023
yes
81901
81901
M16
8.8
73
19.0
30
6.2
19.0
73182200
4020772081904
yes
no
14.06.2023
yes
81919
81919
M20
8.8
117
23.2
36
7.5
32.0
73182200
4020772081911
yes
no
14.06.2023
yes
81927
81927
M24
8.8
168
28.0
44
9.5
63.0
73182200
4020772081928
yes
no
14.06.2023
yes
81935
81935
M30
8.8
269
35.0
56
12.0
133.0
73182200
4020772081935
yes
no
14.06.2023
yes
81943
81943
M36
8.8
394
42.0
68
15.0
236.0
73182200
4020772081942
yes
no
14.06.2023
yes
81968
81968
M42
8.8
542
49.0
78
18.0
365.0
73182200
4020772081966
yes
no
14.06.2023
yes
81976
81976
M48
8.8
714
56.0
92
22.0
641.0
73182200
4020772081973
yes
no
14.06.2023
yes
87171
87171
M12
12.9
38
14.2
24
5.0
10.0
73182200
4020772087173
yes
no
14.06.2023
yes
87197
87197
M16
12.9
73
19.0
30
6.2
19.0
73182200
4020772087197
yes
no
14.06.2023
yes
87239
87239
M20
12.9
117
23.2
36
7.5
32.0
73182200
4020772087234
yes
no
14.06.2023
yes
87254
87254
M24
12.9
168
28.0
44
9.5
63.0
73182200
4020772087258
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求