目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6460 - Wedge block HERKULES height wedge
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Setting elements
Powered by
CAD模型選擇
{amf/mesp/712_richt_stuetz/amf6460_assmtab.prj},{NB=AMF72777_50},{BESTNR=72777},{GR=63},{HMIN=50},{HMAX=68},{HUBH=50.0},{B1=63},{B2=40},{H1=80},{H4=7},{L=63},{SW=13},{HU=0.86},{F=40},{GEW=1700},{CTN=84662020},{EAN=4020772072773},{HUBHPOS=8.5},{PPATH=amf6460_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HMIN
[mm]
HMAX
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H4
[mm]
L
[mm]
SW
Width across flats
[mm]
HU
height adjustment per single turn
[mm]
F
max. Force F
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
72777
72777
63
50
68
63
40
80
7
63
13
0.86
40
1700
84662020
4020772072773
yes
no
14.06.2023
yes
72785
72785
125
100
125
115
60
135
20
125
24
1.16
100
8600
84662020
4020772072780
yes
no
14.06.2023
yes
72793
72793
190
170
190
145
80
200
20
175
36
2.02
250
23750
84662020
4020772072797
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求