目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6365 - Pull-Down Clamp
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Pull-down clamps
Powered by
CAD模型選擇
{amf/mesp/709_niederzug/amf6365_assmtab.prj},{NB=AMF88492_0_1},{BESTNR=88492},{GR=12},{B=65},{B1=25},{H=44},{H1=36},{H2=19},{HUBMAX=22},{HUB=0},{F1=20},{F2=2},{SP=1},{L=84},{L1=10},{L2=14},{L3=20},{L4=108.5},{R=40},{S=12.5},{SW=8},{MD=50},{GEW=1515},{CTN=84662020},{EAN=4020772088491},{HUBKOR=0.2020},{PPATH=amf6365_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
B
[mm]
B1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HUBMAX
Stroke max.
[mm]
F1
Force
[kN]
F2
Force
[kN]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R
[mm]
S
Diameter
[mm]
SW
Width across flats
[mm]
MD
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
88492
88492
12
65
25
44
36
19
22
20
2
84
10
14
20
108.5
40
12.5
8
50
1515
84662020
4020772088491
yes
no
14.06.2023
yes
79392
79392
16
80
30
50
41
21
27
30
4
102
15
18
25
123.0
50
16.5
10
100
2604
84662020
4020772079390
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求