目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7630 - Power clamp 3-step
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Power Clamps, Compact Clamp
Powered by
CAD模型選擇
{amf/mesp/706_kraftsp/amf7630_assmtab.prj},{NB=AMF559879_1_1_1},{BESTNR=559879},{GR=30},{BMAX=30},{M=M12},{NUT=14},{POS=1},{H=13 - 129},{HX=1.0},{E=37 - 106},{L=130},{OPTION=1},{B=68},{B1=13.5},{B2=18},{E1=22.5},{H1=146},{H2=101},{M1=M16},{SW1=8},{MD=70},{MD1=100},{GEW=4600},{CTN=84661038},{EAN=4020772021023},{GRSCH=30},{GRNUT=M12x14},{HMIN=13},{HMAX=129},{LNUTMIN=27.000},{LNUTMAX=37.000},{WHMIN=15.00},{WHMAX=-5.00},{HMINPOS=8.500},{HMAXPOS=27.500},{VXX=85.60},{VERSKRAFTSP=30},{VERSD=3032},{PPATH=amf7630_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
BMAX
max. load static
[kN]
M
Screw
[mm]
NUT
for T-Slot
[mm]
H
[mm]
E
[mm]
L
[mm]
B
[mm]
B1
[mm]
B2
[mm]
E1
[mm]
H1
[mm]
H2
[mm]
M1
[mm]
SW1
[mm]
MD
[N*m]
MD1
[N*m]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
559877
559877
22
22
M12
14
9 - 74
30 - 58
65
52
13.5
13
14.5
98
67
M12
6
40
55
1120
84661038
4020772021009
yes
no
14.06.2023
yes
559879
559879
30
30
M12
14
13 - 129
37 - 106
130
68
13.5
18
22.5
146
101
M16
8
70
100
4600
84661038
4020772021023
yes
no
14.06.2023
yes
559881
559881
43
43
M16
18
16 - 147
48 - 144
150
75
17.5
20
25
175
116
M20
10
150
220
6844
84661038
4020772021047
yes
no
14.06.2023
yes
559882
559882
49
49
M20
22
16 - 169
68 - 172
170
85
22
25
29
207
138
M24
12
200
220
10870
84661038
4020772021054
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求