目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6945-02-04 - Clamping Stud
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Tool clamping for presses
Powered by
CAD模型選擇
{amf/hysp/650_pressen/amf6945_02_04.prj},{NB=AMF61671 - 6945-02-04-009},{BESTNR=61671},{ARTNR=6945-02-04-009},{PDF=PDF},{A=22},{D=40},{M=M24x1.5},{GEW=760},{CTN=84662020},{EAN=4020772061678},{NDM=24.000},{P=1.500},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Diameter
[mm]
D
Diameter
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
61671
61671
6945-02-04-009
22
40
M24x1.5
760
84662020
4020772061678
yes
no
14.06.2023
yes
61150
61150
6945-02-04
32
50
M30x2
945
84662020
4020772061159
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求