目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6972GR - Clamping Jaws, with ridge
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Pull-Down clamping elements
Powered by
CAD模型選擇
{amf/hysp/625_niederzug/amf6972gr.prj},{NB=AMF321620 - 6972GR-12},{BESTNR=321620},{ARTNR=6972GR-12},{PDF=PDF},{A=10},{B=2.5},{C=40.0},{F=40},{H=6.5},{M=29.5},{Q=8.5},{R=200},{W=30},{GEW=147},{GR=12},{C1=22.000},{M1=5.500},{M2=15.700},{DI1=8.000},{DI2=4.300},{DI3=17.000},{CTN=84662020},{EAN=4020772321628},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
H
[mm]
M
[mm]
Q
[mm]
R
[mm]
W
Angle
[°]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
67009
67009
6972GR-05
6
2.7
29.5
30
5.0
27.0
3.0
300
15
85
84662020
4020772067007
yes
no
14.06.2023
yes
321620
321620
6972GR-12
10
2.5
40.0
40
6.5
29.5
8.5
200
30
147
84662020
4020772321628
yes
no
14.06.2023
yes
67181
67181
6972GR-20
10
3.0
50.0
50
8.0
39.5
14.0
200
30
300
84662020
4020772067182
yes
no
14.06.2023
yes
67272
67272
6972GR-32
10
3.0
65.0
65
10.0
47.0
17.0
300
30
600
84662020
4020772067274
yes
no
14.06.2023
yes
67348
67348
6972GR-50
10
3.0
80.0
80
12.0
51.0
19.0
300
30
940
84662020
4020772067342
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求