目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6958CR-xx-04 - Clamping arm, blank
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Vertical link clamps and toggle clamps
Powered by
CAD模型選擇
{amf/hysp/620_he_ve_sp/amf6958cr-xx-04.prj},{NB=AMF556984 - 6958CR-03-04},{BESTNR=556984},{ARTNR=6958CR-03-04},{PDF=PDF},{B=12},{C=50},{G=18},{J=9},{L=56.5},{P=15},{GEW=92},{DBO=6.000},{R2=6.5},{D11=8.000},{R3=9},{KP1=8.000},{ZP1=7.500},{CTN=84662020},{EAN=4020772007362},{KATALOG=1},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
B
[mm]
C
[mm]
G
[mm]
J
[mm]
L
[mm]
P
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
KATALOG
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
556984
556984
6958CR-03-04
12
50
18
9
56.5
15
92
84662020
4020772007362
1
yes
no
14.06.2023
yes
556985
556985
6958CR-04-04
15
60
20
10
67.5
18
147
84662020
4020772007379
1
yes
no
14.06.2023
yes
556986
556986
6958CR-07-04
18
67
22
11
75.5
20
195
84662020
4020772007386
1
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求