目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6375BI - Fastening kit for collet attachment inside clamping
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Mechanical Collet
Powered by
CAD模型選擇
{amf/emsp/1104_sp75/amf6375bi.prj},{NB=AMF567129},{BESTNR=567129},{GR=10},{D=25},{D1=16},{G=M6},{MD=14},{L=37},{L1=35},{GEW=73},{CTN=73181562},{EAN=4020772529376},{NDM=6},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
G
[mm]
MD
Tightening torque Md
[Nm]
L
[mm]
L1
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
567129
567129
10
25
16
M6
14
37
35
73
73181562
4020772529376
yes
no
14.06.2023
yes
567130
567130
20
25
19
M8
25
42
40
93
73181562
4020772529383
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求