目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6372 - Base element
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Pneumatic Vice 6372
Powered by
CAD模型選擇
{amf/emsp/1103_sp72/amf6372_assmtab.prj},{NB=AMF301184},{BESTNR=301184},{GR=1600-E160},{A=160},{SK=50},{B=80},{C=196},{D=160},{E=368},{F=403},{G=164},{H=200},{I=272},{K=4.0},{L=115},{M=M10},{N=18.5},{O=366},{P=18},{SW=17},{GEW=58.0},{CTN=84662020},{EAN=4020772301187},{PPATH=amf6372_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Jaw width
[mm]
SK
Clamping force at 6 bar
[kN]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
K
Stroke
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
SW
Width across flats
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
301085
301085
0700-E070
70
5
40
90
102
187
220
87
107
139
2.0
70
M6
10.0
200
14
8
8.5
84662020
4020772301088
yes
no
14.06.2023
yes
301101
301101
0900-E090
90
10
44
112
128
241
288
103
133
177
4.0
92
M8
20.0
248
18
14
18.0
84662020
4020772301101
yes
no
14.06.2023
yes
301127
301127
1002-E100
100
15
46
128
145
260
317
86
116
178
4.0
105
M10
20.0
277
18
14
25.0
84662020
4020772301125
yes
no
14.06.2023
yes
301143
301143
1150-E115
115
22
60
140
145
295
340
112
147
211
3.2
105
M10
20.0
300
18
17
30.0
84662020
4020772301149
yes
no
14.06.2023
yes
301168
301168
1301-E130
130
30
65
160
155
315
370
127
163
229
3.5
110
M10
20.0
330
18
17
39.0
84662020
4020772301163
yes
no
14.06.2023
yes
301184
301184
1600-E160
160
50
80
196
160
368
403
164
200
272
4.0
115
M10
18.5
366
18
17
58.0
84662020
4020772301187
yes
no
14.06.2023
yes
301200
301200
2000-E200
200
70
100
236
195
475
480
235
275
361
4.5
135
M12
20.0
440
18
17
112.0
84662020
4020772301200
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求