目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6371AKL - Support wedge
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Multiple-Clamping System 6371
Powered by
CAD模型選擇
{amf/emsp/1101_sp71/amf6371akl.prj},{NB=AMF300871},{BESTNR=300871},{ARTNR=6371-4352-80-013},{FORM=A},{A=78},{B=4},{C=13},{GEW=30},{AA=0.000},{D=6.500},{V1=6.000},{V2=0.000},{CTN=84662020},{EAN=4020772300876},{KATALOG=1},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
FORM
Design
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
266627
266627
6371-4201-50-011
A
49
3
11
11
84662020
4020772266622
yes
no
14.06.2023
yes
266643
266643
6371-4202-50-012
A
49
3
12
12
84662020
4020772266646
yes
no
14.06.2023
yes
266668
266668
6371-4203-50-013
A
49
3
13
13
84662020
4020772266660
yes
no
14.06.2023
yes
266684
266684
6371-4204-50-014
A
49
3
14
16
84662020
4020772266684
yes
no
14.06.2023
yes
266700
266700
6371-4205-50-015
A
49
3
15
16
84662020
4020772266707
yes
no
14.06.2023
yes
266726
266726
6371-4206-50-016
A
49
3
17
17
84662020
4020772266721
yes
no
14.06.2023
yes
301069
301069
6371-4351-80-012
A
78
4
12
27
84662020
4020772301064
yes
no
14.06.2023
yes
300871
300871
6371-4352-80-013
A
78
4
13
30
84662020
4020772300876
yes
no
14.06.2023
yes
300897
300897
6371-4353-80-014
A
78
4
14
33
84662020
4020772300890
yes
no
14.06.2023
yes
300913
300913
6371-4354-80-015
A
78
4
15
34
84662020
4020772300913
yes
no
14.06.2023
yes
266908
266908
6371-4355-80-016
B
78
4
16
35
84662020
4020772266905
yes
no
14.06.2023
yes
266577
266577
6371-4356-80-017
B
78
4
17
36
84662020
4020772266578
yes
no
14.06.2023
yes
266593
266593
6371-4357-80-018
B
78
4
18
37
84662020
4020772266592
yes
no
14.06.2023
yes
266619
266619
6371-4358-80-019
B
78
4
19
40
84662020
4020772266615
yes
no
14.06.2023
yes
266635
266635
6371-4359-80-020
B
78
4
20
43
84662020
4020772266639
yes
no
14.06.2023
yes
266650
266650
6371-4360-80-021
B
78
4
21
46
84662020
4020772266653
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求