目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110N - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Powered by
CAD模型選擇
{amf/blksp/amf7110n_assmtab.prj},{NB=AMF79285_80_5},{BESTNR=79285},{ARTNR=AMF 7110N-12-1},{GR=12},{A=57},{B=25},{C=65},{B1=30},{E=110},{F=20},{G=12},{HMIN=80},{HMAX=110},{H=80},{K=5},{GEW=1050},{H1=30},{I=12.5},{L=40},{N=10},{SW1=19},{SW2=24},{VERS=1},{KMIN=5},{KMAX=35},{CTN=84662020},{PPATH=7110_parts/amf7110n_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
B1
[mm]
E
[mm]
F
[mm]
G
Thread
[mm]
HMIN
[mm]
HMAX
[mm]
GEW
Weight
[g]
H1
[mm]
I
[mm]
L
[mm]
N
ⁿ/ₐ
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
CTN
Customs tariff number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
79285
79285
AMF 7110N-12-1
12
57
25
65
30
110
20
12
80
110
1050
30
12.5
40
10
19
24
84662020
yes
no
14.06.2023
yes
78501
78501
AMF 7110N-16-1
16
60
30
80
40
142
30
16
90
126
2200
42
14.0
50
13
24
32
84662020
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求