目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Unique SSV Aseptic (US) Shut-off 1 1/2-Inch - Seat Valves
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves -US
Unique SSV Aseptic -US
Shut Off
Standard
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_us/8610/shut_off/standard/unique_7000_8610_shut_off_h15_asmtab.prj},{NB=9613327872},{IDNR=9613327872},{CODE=SSV(1):8610200SW2H152SSSSESNNN},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve Series
ⁿ/ₐ
CAS2VIS
Body style
ⁿ/ₐ
CAS3VIS
Build in dimension
ⁿ/ₐ
CAS4VIS
Body port types
ⁿ/ₐ
CAS6VIS
Port sizes
ⁿ/ₐ
CA7VIS
Actuation
ⁿ/ₐ
CAS8VIS
Stroke (standard/long)
ⁿ/ₐ
CAS13VIS
Assembled valve
ⁿ/ₐ
CAS14VIS
Top unit type
ⁿ/ₐ
CAS15VIS
Top Unit Setup
ⁿ/ₐ
9613327260
9613327260
SSV(1):8610200SM2H152SSSS...
Unique 7000 Aseptic (US) ...
Available
Unique 7000 Aseptic (US)
Shut-off (2 port)
Standard
Tri-Clamp on all ports
1 1/2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613327262
9613327262
SSV(1):8610300SM2H152SSSS...
Unique 7000 Aseptic (US) ...
Available
Unique 7000 Aseptic (US)
Shut-off (3 port)
Standard
Tri-Clamp on all ports
1 1/2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613327872
9613327872
SSV(1):8610200SW2H152SSSS...
Unique 7000 Aseptic (US) ...
Available
Unique 7000 Aseptic (US)
Shut-off (2 port)
Standard
Welding endson all ports
1 1/2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613328035
9613328035
SSV(1):8610200SW2H151SRSS...
Unique 7000 Aseptic (US) ...
Available
Unique 7000 Aseptic (US)
Shut-off (2 port)
Standard
Welding endson all ports
1 1/2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613329339
9613329339
SSV(1):8610300SM2H152SRSS...
Unique 7000 Aseptic (US) ...
Available
Unique 7000 Aseptic (US)
Shut-off (3 port)
Standard
Tri-Clamp on all ports
1 1/2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
IndiTop
No indication
9613329341
9613329341
SSV(1):8610200SM2H152SRSS...
Unique 7000 Aseptic (US) ...
Available
Unique 7000 Aseptic (US)
Shut-off (2 port)
Standard
Tri-Clamp on all ports
1 1/2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
IndiTop
No indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求