目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB Manual 1-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb/manual/butterfly_lkb_man_h10_asmtab.prj},{NB=9612628185},{IDNR=9612628185},{PRODUCT=LKB ISO Welding ends 25 Q 316L Handle - 2 Pos.},{IDNR1=9611442191},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB},{CAS2VIS=ISO},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=25},{CAS6VIS=Q},{CAS7VIS=316L},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628125
9612628125
LKB SMS Male/Weld 25 EPDM...
9611444821
9612045001
LKB
SMS
Male
Weld
25
EPDM
304
Handle
2 Pos.
9612628131
9612628131
LKB SMS Male/Weld 25 EPDM...
9611445061
9612045001
LKB
SMS
Male
Weld
25
EPDM
316L
Handle
2 Pos.
9612628137
9612628137
LKB SMS Male/Weld 25 Q 30...
9611440331
9612045001
LKB
SMS
Male
Weld
25
Q
304
Handle
2 Pos.
9612628143
9612628143
LKB SMS Male/Weld 25 Q 31...
9611442401
9612045001
LKB
SMS
Male
Weld
25
Q
316L
Handle
2 Pos.
9612628149
9612628149
LKB-ISO-W/W-25-304L-EPDM ...
9611444500
9612045001
LKB
ISO
Welding
Welding
25
EPDM
303
Handle
2 Pos.
9612628161
9612628161
LKB ISO Welding ends 25 E...
9611444501
9612045001
LKB
ISO
Welding
Welding
25
EPDM
316L
Handle
2 Pos.
9612628173
9612628173
LKB ISO Welding ends 25 Q...
9611440300
9612045001
LKB
ISO
Welding
Welding
25
Q
304
Handle
2 Pos.
9612628185
9612628185
LKB ISO Welding ends 25 Q...
9611442191
9612045001
LKB
ISO
Welding
Welding
25
Q
316L
Handle
2 Pos.
9612628246
9612628246
LKB ISO Clamp ends 25 EPD...
9611444905
9612045001
LKB
ISO
Clamp
Clamp
25
EPDM
304
Handle
2 Pos.
9612628247
9612628247
LKB ISO Clamp ends 25 EPD...
9611445155
9612045001
LKB
ISO
Clamp
Clamp
25
EPDM
316L
Handle
2 Pos.
9612628258
9612628258
LKB ISO Clamp ends 25 Q 3...
9611440365
9612045001
LKB
ISO
Clamp
Clamp
25
Q
304
Handle
2 Pos.
9612628259
9612628259
LKB ISO Clamp ends 25 Q 3...
9611442475
9612045001
LKB
ISO
Clamp
Clamp
25
Q
316L
Handle
2 Pos.
9613403853
9613403853
LKB ISO Welding ends 25 H...
9612650206
9612045001
LKB
ISO
Welding
Welding
25
HNBR
316L
Handle
2 Pos.
9612999701
9612999701
LKB ISO Welding ends 25 F...
9611444580
9612045001
LKB
ISO
Welding
Welding
25
FPM
304
Handle
2 Pos.
9612999707
9612999707
LKB ISO Welding ends 25 F...
9611444581
9612045001
LKB
ISO
Welding
Welding
25
FPM
316L
Handle
2 Pos.
9612999719
9612999719
LKB ISO Welding ends 25 E...
9611444500
9612047501
LKB
ISO
Welding
Welding
25
EPDM
304
Handle
bracket
indication
9612999725
9612999725
LKB ISO Welding ends 25 E...
9611444501
9612047501
LKB
ISO
Welding
Welding
25
EPDM
316L
Handle
bracket
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求