目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Oval Cover Type LKD Dummy - Access Tank Cover
Alfa Laval
Tank Equipment
Access Tank Covers
Powered by
CAD模型選擇
{alfalaval/tank_equipment/access_tank_covers/lkd_asmtab.prj},{NB=},{IDNR=9613437524},{INFO=Data Sheet},{ID=MANHOLE LKD-532X432-060-Q-},{ID2=1.4301 (304)-R},{HIDE=0},{PRODUCT=MANHOLE},{TYPE=LKD},{SIZE=535X435},{CS=Oval},{HANDLE=-},{A=532},{B=432},{C=663},{D=0},{E=250},{F=60},{T=12},{CT=3},{LR=R},{HINGE=WITH},{SEAL=Q},{MATERIAL=14.301},{W=19.5},{VERS=3},{PPATH=assemblies/lkd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Order Code
ⁿ/ₐ
ID
Item Description
ⁿ/ₐ
ID2
Item Description 2
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
HANDLE
Handle material
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
C
Dimension
[mm]
D
Dimension
[mm]
E
Dimension
[mm]
F
Frame height
[mm]
T
Dimension
[mm]
CT
Cover thickness
[mm]
LR
left/right handed
ⁿ/ₐ
HINGE
with/without hinge
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
W
Weight
[kg]
9613437401
MANHOLE LKD-440X320-060-E...
1.4301 (304), WITH HINGE
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITH
EPDM
8.9
9613437451
MANHOLE LKD-440X320-060-E...
1.4301 (304), WITH HINGE
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITH
EPDM
8.9
9613437402
MANHOLE LKD-440X320-060-N...
1.4301 (304), WITH HINGE
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITH
NBR
8.9
9613437452
MANHOLE LKD-440X320-060-N...
1.4301 (304), WITH HINGE
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITH
NBR
8.9
9613437453
MANHOLE LKD-440X320-060-F...
1.4301 (304), WITH HINGE
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITH
FPM
8.9
9613437404
MANHOLE LKD-440X320-060-Q...
1.4301 (304), WITH HINGE
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITH
Q
8.9
9613437454
MANHOLE LKD-440X320-060-Q...
1.4301 (304), WITH HINGE
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITH
Q
8.9
9613437405
MANHOLE LKD-440X320-060-E...
1.4301 (304), WITH HINGE
MANHOLE
-
440
320
0
0
160
60
8
2
-
WITH
EPDM
8.9
9613437406
MANHOLE LKD-440X320-060-N...
1.4301 (304), WITH HINGE
MANHOLE
-
440
320
0
0
160
60
8
2
-
WITH
NBR
8.9
9613437411
MANHOLE LKD-440X320-060-E...
1.4404 (316L), WITH HINGE
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITH
EPDM
8.9
9613437455
MANHOLE LKD-440X320-060-E...
1.4404 (316L), WITH HINGE
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITH
EPDM
8.9
9613437412
MANHOLE LKD-440X320-060-N...
1.4404 (316L), WITH HINGE
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITH
NBR
8.9
9613437456
MANHOLE LKD-440X320-060-N...
1.4404 (316L), WITH HINGE
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITH
NBR
8.9
9613437413
MANHOLE LKD-440X320-060-F...
1.4404 (316L), WITH HINGE
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITH
FPM
8.9
9613437457
MANHOLE LKD-440X320-060-F...
1.4404 (316L), WITH HINGE
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITH
FPM
8.9
9613437414
MANHOLE LKD-440X320-060-Q...
1.4404 (316L), WITH HINGE
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITH
Q
8.9
9613437458
MANHOLE LKD-440X320-060-Q...
1.4404 (316L), WITH HINGE
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITH
Q
8.9
9613437415
MANHOLE LKD-440X320-060-E...
1.4301 (304), WITHOUT HIN...
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITHOUT
EPDM
8.5
9613437459
MANHOLE LKD-440X320-060-E...
1.4301 (304), WITHOUT HIN...
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITHOUT
EPDM
8.5
9613437416
MANHOLE LKD-440X320-060-N...
1.4301 (304), WITHOUT HIN...
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITHOUT
NBR
8.5
9613437460
MANHOLE LKD-440X320-060-N...
1.4301 (304), WITHOUT HIN...
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITHOUT
NBR
8.5
9613437419
MANHOLE LKD-440X320-060-E...
1.4404 (316L), WITHOUT HI...
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITHOUT
EPDM
8.5
9613437463
MANHOLE LKD-440X320-060-E...
1.4404 (316L), WITHOUT HI...
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITHOUT
EPDM
8.5
9613437420
MANHOLE LKD-440X320-060-N...
1.4404 (316L), WITHOUT HI...
MANHOLE
Plastic
440
320
0
0
160
60
8
2
-
WITHOUT
NBR
8.5
9613437464
MANHOLE LKD-440X320-060-N...
1.4404 (316L), WITHOUT HI...
MANHOLE
Stainless steel
440
320
0
0
160
60
8
2
-
WITHOUT
NBR
8.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Oval Cover Type O - Access Tank Cover
Alfa Laval
10.06.2022
Circular Cover Type LKDC - Access Tank Cover
Alfa Laval
28.09.2022
Circular Cover Type C - Access Tank Cover
Alfa Laval
05.10.2023
Rectangular Cover Type R - Access Tank Cover
Alfa Laval
05.05.2022
Circular Cover Type HLSD-2 - Access Tank Cover
Alfa Laval
05.10.2023
Oval Cover Type LKD obsolete - Access Tank Cover
Alfa Laval
29.08.2021
Circular Cover Type LKDC-LP - Access Tank Cover
Alfa Laval
05.10.2023
Rectangular Cover Type R obsolete - Access Tank Cover
Alfa Laval
25.01.2021
Circular Cover Type LKDS - Access Tank Cover
Alfa Laval
28.09.2022
Fig. 9242 EPOXY - Knife gate valves
vonRoll hydro
20.03.2024
Model 62112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Oval Cover Type O obsolete - Access Tank Cover
Alfa Laval
25.01.2021
Circular Cover Type CG-LP - Access Tank Cover
Alfa Laval
10.12.2021
LKSF Slot Strainer - Auxiliary Membrane Equipment
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求