dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Square Joint With Spherical Head DIN 648 K - Steel
AIRWORK
Actuators and Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{airwork/cylinder/accessories/iso15552_accessories/square_joint_with_sph_head_din_648_k_asmtab.prj},{NB=Square Joint With Spherical Head DIN 648 K AR4208050},{C2=AR4208050},{CODEX=ARS50S},{MAT=Painted steel},{DI=50},{HB=9.0},{RA=30},{UR=45},{GL=33},{BT=12},{PH=45},{TE=50},{UL=65},{BR=20},{EP=15.0},{CK=16},{LB=10.5},{D=30},{LD=5},{EA=13.5},{EX=21},{CKX=19.268},{URX1=4.500},{URX2=4.452},{RX1=7.500},{RX2=7.500},{TEX1=35.000},{RAX1=15.000},{PPATH=../iso15552_accessories/square_joint_with_sph_head_din_648_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
HB
ØHB
[mm]
RA
[mm]
UR
[mm]
GL
[mm]
BT
[mm]
PH
[mm]
TE
[mm]
UL
[mm]
BR
[mm]
EP
[mm]
CK
[mm]
LB
[mm]
D
ØD
[mm]
LD
[mm]
EA
[mm]
EX
[mm]
AR4208032
AR4208032
Painted steel
32
6.6
18
31
21
10
32
38
51
15
10.5
10
8.5
20
5
8.5
14
AR4208040
AR4208040
Painted steel
40
6.6
22
35
24
10
36
41
54
18
12.0
12
8.5
25
5
10.0
16
AR4208050
AR4208050
Painted steel
50
9.0
30
45
33
12
45
50
65
20
15.0
16
10.5
30
5
13.5
21
AR4208063
AR4208063
Painted steel
63
9.0
35
50
37
12
50
52
67
23
15.0
16
10.5
35
5
13.5
21
AR4208080
AR4208080
Painted steel
80
11.0
40
60
47
14
63
66
86
27
18.0
20
11.5
45
5
15.0
25
AR4208100
AR4208100
Painted steel
100
11.0
50
70
55
15
71
76
96
30
18.0
20
12.5
55
5
15.0
25
AR4208125
AR4208125
Painted steel
125
13.5
60
90
70
20
90
94
124
40
25.0
30
17.0
65
7
20.0
37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求