目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
NACF - 美規圓形超薄氣缸
AirTAC
氣動元件
美規產品
美规氣缸
NACF系列
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/imperial_products/cylinder/nacf_series/nacf_asmtab.prj},{NB=NACF1 1/2X1/4T(0)},{BS=1 1/2},{MODEL=NACF},{STROKE=1/4},{MAGNET=},{RODTYPE=},{MOUNTINGTYPE=},{THREADTYPE=T},{POS=0.00},{A1=1.01},{AC1=0.88},{AD1=0.55},{B=2.62},{C=2.19},{D=5/8},{E=3/8-24 UNF},{EA1=0.59},{H=1/2},{J=0.34},{JA=0.22},{K=1/4-20 UNC},{K2=0.210},{N=4},{P=NPT1/8},{PA1=0.30},{AB=0.63},{F=9/16},{FA=0.22},{FZ1=0.98},{FZ2=0.12},{FZ3=0.48},{FZ4=50.00},{FZ5=2.54},{PPATH=assemblies/nacf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
ⁿ/ₐ
BS
缸徑
[Inch]
A
[Inch]
AC
[Inch]
AD
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
EA
[Inch]
H
[Inch]
J
[Inch]
JA
[Inch]
K
[Inch]
N
[Inch]
P
[Inch]
PA
[Inch]
AB
[Inch]
F
[Inch]
FA
[Inch]
NACF9/16X1/4(0)
NACF9/16X1/4
9/16
0.69
0.56
0.39
1.12
0.88
1/4
#8-32 UNC
0.24
7/32
0.20
0.13
#8-32 UNC
2
#10-32 UNF
0.22
0.51
11/32
0.13
NACF3/4X1/4(0)
NACF3/4X1/4
3/4
0.69
0.56
0.39
1.50
1.22
5/16
#10-32 UNF
0.31
1/4
0.24
0.15
#10-24 UNC
4
#10-32 UNF
0.22
0.51
3/8
0.13
NACF1 1/16X1/4T(0)
NACF1 1/16X1/4T
1 1/16
1.01
0.88
0.55
1.99
1.69
1/2
5/16-24 UNF
0.37
7/16
0.24
0.15
#10-24 UNC
4
NPT1/8
0.30
0.63
1/2
0.19
NACF1 1/2X1/4T(0)
NACF1 1/2X1/4T
1 1/2
1.01
0.88
0.55
2.62
2.19
5/8
3/8-24 UNF
0.59
1/2
0.34
0.22
1/4-20 UNC
4
NPT1/8
0.30
0.63
9/16
0.22
NACF2X1/4T(0)
NACF2X1/4T
2
1.07
0.94
0.55
3.12
2.69
3/4
1/2-20 UNF
0.60
5/8
0.34
0.22
1/4-20 UNC
4
NPT1/8
0.30
0.76
3/4
0.31
NACF2 1/2X1/4T(0)
NACF2 1/2X1/4T
2 1/2
1.32
1.19
0.70
3.75
3.25
3/4
1/2-20 UNF
0.60
5/8
0.40
0.27
5/16-18 UNC
4
NPT1/4
0.33
0.76
3/4
0.31
NACF3X1/4T(0)
NACF3X1/4T
3
1.38
1.25
0.74
4.25
3.78
7/8
5/8-18 UNF
0.63
3/4
0.40
0.27
5/16-18 UNC
4
NPT1/4
0.33
0.88
15/16
0.38
NACF4X1/4T(0)
NACF4X1/4T
4
1.69
1.56
0.89
5.50
4.94
1
3/4-16 UNF
0.70
7/8
0.49
0.33
3/8-16 UNC
4
NPT3/8
0.41
0.88
1 1/8
0.42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求